FN 3517 - GESIPA Blindniete Flachrundkopf A2/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
Standard
Powered by
CAD모델 선택
{sfs_unimarket/blindniettechnik/blindniete/standard/gesipa_fn_3517.prj},{NB=SFS FN 3517 454728 Blindniet Flachrundkopf A2/A2 4x25 KL 16-21},{IDNR=},{ARTNR=1455163},{ARTNROLD=454728},{NAME=4x25 (6330525) KL 16-21},{MAT=Rostfrei A2, Dorn: rostfrei A2},{ONR=6330525},{D1=4.0},{L=25},{KL=16-21},{D2=8.0},{DM=2.6},{K=1.2},{SCHK=3800},{ZK=4500},{VERP=500},{PR=66.00},{PR2000=50.00},{CNSAVOID=0},{EOL=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3517 454709 Blindn...
1433621
454709
Rostfrei A2, Dorn: rostfr...
6330134
3.0
6
1-3
6.5
2.0
1.0
500
SFS FN 3517 454710 Blindn...
1433622
454710
Rostfrei A2, Dorn: rostfr...
6330150
3.0
8
3-5
6.5
2.0
1.0
500
SFS FN 3517 454711 Blindn...
1455157
454711
Rostfrei A2, Dorn: rostfr...
6330169
3.0
10
5-6.5
6.5
2.0
1.0
500
SFS FN 3517 454712 Blindn...
1455158
454712
Rostfrei A2, Dorn: rostfr...
6330177
3.0
12
6.5-8.5
6.5
2.0
1.0
500
SFS FN 3517 454713 Blindn...
1455159
454713
Rostfrei A2, Dorn: rostfr...
6330185
3.0
14
8.5-10.5
6.5
2.0
1.0
500
SFS FN 3517 454714 Blindn...
1455160
454714
Rostfrei A2, Dorn: rostfr...
6330193
3.0
16
10.5-12.5
6.5
2.0
1.0
500
SFS FN 3517 454715 Blindn...
1433623
454715
Rostfrei A2, Dorn: rostfr...
6330312
3.2
6
1-3
6.5
2.0
1.0
500
SFS FN 3517 454716 Blindn...
1433624
454716
Rostfrei A2, Dorn: rostfr...
6330320
3.2
8
3-5
6.5
2.0
1.0
500
SFS FN 3517 454717 Blindn...
1433625
454717
Rostfrei A2, Dorn: rostfr...
6330339
3.2
10
5-6.5
6.5
2.0
1.0
500
SFS FN 3517 454718 Blindn...
1433626
454718
Rostfrei A2, Dorn: rostfr...
6330347
3.2
12
6.5-8.5
6.5
2.0
1.0
500
SFS FN 3517 454720 Blindn...
1455161
454720
Rostfrei A2, Dorn: rostfr...
6330355
3.2
16
10.5-12.5
6.5
2.0
1.0
500
SFS FN 3517 454721 Blindn...
1433627
454721
Rostfrei A2, Dorn: rostfr...
6330401
4.0
6
1-2.5
8.0
2.6
1.2
500
SFS FN 3517 454722 Blindn...
1433628
454722
Rostfrei A2, Dorn: rostfr...
6330444
4.0
8
2.5-4.5
8.0
2.6
1.2
500
SFS FN 3517 454723 Blindn...
1433629
454723
Rostfrei A2, Dorn: rostfr...
6330452
4.0
10
4.5-6.5
8.0
2.6
1.2
500
SFS FN 3517 454724 Blindn...
1433630
454724
Rostfrei A2, Dorn: rostfr...
6330460
4.0
12
6.5-8.5
8.0
2.6
1.2
500
SFS FN 3517 454725 Blindn...
1433633
454725
Rostfrei A2, Dorn: rostfr...
6330533
4.0
14
8.5-10.5
8.0
2.6
1.2
500
SFS FN 3517 454726 Blindn...
1433631
454726
Rostfrei A2, Dorn: rostfr...
6330487
4.0
16
10.5-12
8.0
2.6
1.2
500
SFS FN 3517 454727 Blindn...
1433632
454727
Rostfrei A2, Dorn: rostfr...
6330509
4.0
20
12-16
8.0
2.6
1.2
500
SFS FN 3517 454728 Blindn...
1455163
454728
Rostfrei A2, Dorn: rostfr...
6330525
4.0
25
16-21
8.0
2.6
1.2
500
SFS FN 3517 540310 Blindn...
1455164
540310
Rostfrei A2, Dorn: rostfr...
6330610
4.8
6
1.5-3
8.0
2.6
1.2
500
SFS FN 3517 454729 Blindn...
1433634
454729
Rostfrei A2, Dorn: rostfr...
6330614
4.8
8
2-4
9.5
3.2
1.3
500
SFS FN 3517 454730 Blindn...
1433635
454730
Rostfrei A2, Dorn: rostfr...
6330622
4.8
10
4-6
9.5
3.2
1.3
500
SFS FN 3517 454731 Blindn...
1433636
454731
Rostfrei A2, Dorn: rostfr...
6330630
4.8
12
6-8
9.5
3.2
1.3
500
SFS FN 3517 454732 Blindn...
1455165
454732
Rostfrei A2, Dorn: rostfr...
6330649
4.8
14
8-9.5
9.5
3.2
1.3
500
SFS FN 3517 454733 Blindn...
1433637
454733
Rostfrei A2, Dorn: rostfr...
6330657
4.8
16
9.5-11
9.5
3.2
1.3
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청