카탈로그: Royme
생성됨: 08.11.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Royme
A - SELF-LUBRICATING BUSH
Royme
DIE GUIDING
03 BUSHES
Powered by
CAD모델 선택
{royme/die_guiding/03_bushes/self_lubricating_bush_a.prj},{NB=A.20x24x16},{D1=20},{D1X=20},{D2=24},{D2X='24','25','26','27','28','30'},{L=16},{MAT=Sintered bronze},{HAR=HB = 35},{STD=ISO 2795}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
D1
Inner diameter
[mm]
MAT
Material
ⁿ/ₐ
HAR
Hardness
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A.2x5x2
A.2x5x2
2
Sintered bronze
HB = 35
ISO 2795
A.3x6x4
A.3x6x4
3
Sintered bronze
HB = 35
ISO 2795
A.4x6x5
A.4x6x5
4
Sintered bronze
HB = 35
ISO 2795
A.5x8x5
A.5x8x5
5
Sintered bronze
HB = 35
ISO 2795
A.6x9x4
A.6x9x4
6
Sintered bronze
HB = 35
ISO 2795
A.7x10x5
A.7x10x5
7
Sintered bronze
HB = 35
ISO 2795
A.8x10x6
A.8x10x6
8
Sintered bronze
HB = 35
ISO 2795
A.9x12x6
A.9x12x6
9
Sintered bronze
HB = 35
ISO 2795
A.10x13x10
A.10x13x10
10
Sintered bronze
HB = 35
ISO 2795
A.12x14x10
A.12x14x10
12
Sintered bronze
HB = 35
ISO 2795
A.14x18x10
A.14x18x10
14
Sintered bronze
HB = 35
ISO 2795
A.15x18x15
A.15x18x15
15
Sintered bronze
HB = 35
ISO 2795
A.16x20x12
A.16x20x12
16
Sintered bronze
HB = 35
ISO 2795
A.17x22x15
A.17x22x15
17
Sintered bronze
HB = 35
ISO 2795
A.18x22x12
A.18x22x12
18
Sintered bronze
HB = 35
ISO 2795
A.20x24x16
A.20x24x16
20
Sintered bronze
HB = 35
ISO 2795
A.22x27x15
A.22x27x15
22
Sintered bronze
HB = 35
ISO 2795
A.25x30x20
A.25x30x20
25
Sintered bronze
HB = 35
ISO 2795
A.28x32x20
A.28x32x20
28
Sintered bronze
HB = 35
ISO 2795
A.30x35x20
A.30x35x20
30
Sintered bronze
HB = 35
ISO 2795
A.32x38x20
A.32x38x20
32
Sintered bronze
HB = 35
ISO 2795
A.35x40x20
A.35x40x20
35
Sintered bronze
HB = 35
ISO 2795
A.36x42x22
A.36x42x22
36
Sintered bronze
HB = 35
ISO 2795
A.38x44x25
A.38x44x25
38
Sintered bronze
HB = 35
ISO 2795
A.40x45x32
A.40x45x32
40
Sintered bronze
HB = 35
ISO 2795
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청