카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
WVR - block form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Angle clamps
Multi-piece elements
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/rvs/rechtw_verb/winkel_klem/mehrteilig/wvr_bf.prj},{NB=215000150266#BF-Winkelklemmstck-WVR50},{CODE=215000150},{A=50.300},{B=50.300},{C=86.000},{D=79.000},{E=86.000},{K=70.000},{L=161.000},{M=118.000},{P=65.000},{Q=11.000},{R=70.000},{SW=6.000},{SD=8.000},{SKD=13.000},{SWM=13.000},{SB=13.500},{ST=8.000},{KM=1.500},{RADAUS=10.500},{AAL=86.000},{AAQ=51.000},{BT=0.000},{BD=0.000},{RADIN=7.000},{TA=29.000},{W=10.000},{ABA=1.000},{ABI=5.100},{CNSMASSEXACT=1.5},{IDNR=},{ARTIKEL=Winkelklemmstück},{ARTIKELHELP=Winkelklemmstck-WVR50},{TYPE=WVR 50},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x70},{KLEMMHEBELSNR=9022901},{CNSMAT=Aluminium-Guss},{CNSSTDDTIME=2 Tage}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTIKEL
article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
order-no.
ⁿ/ₐ
KLAVIS
clamping A
ⁿ/ₐ
KLBVIS
clamping B
ⁿ/ₐ
OFLVIS
surface
ⁿ/ₐ
ANFRAGE
on request
ⁿ/ₐ
A
clamp diameter
[mm]
B
clamp diameter B
[mm]
C
[mm]
D
[mm]
E
total width
[mm]
K
total width
[mm]
L
total length
[mm]
M
fixing holes
[mm]
P
[mm]
Q
[mm]
R
distance fixing holes
[mm]
S
screw
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs Tariff number
ⁿ/ₐ
215000150266 Winkelklemms...
Angle clamps
WVR 50
215000150266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
50.300
50.300
86.000
79.000
86.000
70.000
161.000
118.000
65.000
11.000
70.000
M8x70
Cast aluminium
1.5
2 Days
No Need
DE71223010
23-35-01-90
76169910
216000150266 Winkelklemms...
Angle clamps
WVR 60
216000150266
Zinc plated screws
Zinc plated screws
ground finish
Stainless Steel Screw
60.400
60.400
100.000
90.000
100.000
84.000
190.000
140.000
78.000
11.000
84.000
M8x70
Cast aluminium
2.0
2 Days
No Need
DE71223010
23-35-01-90
76169910
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청