카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
stair cross beam profile 40x170 - accessories
RK Rose+Krieger
TUBE CONNECTING SYSTEM
ITAS - Industrial stairs and working platforms
ITAS - Accessories
Powered by
CAD모델 선택
{rose_krieger/verbindungssystem/itas/itas_zubehoer/profil_thprofil_40x170.prj},{NB=45050000010#Treppenholmprofil40x170_(L=10)},{RF=0.000},{GEWICHTF=5.957},{ARTIKEL=Aluprofil Treppenholmprofil 40x170},{ARTIKELHELP=Treppenholmprofil40x170},{LP=Zuschnitt max. 5999 mm},{EL=hell},{FL=2206},{IX=37},{IY=606},{WX=18},{WY=69},{HINWEISVPE=keine},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=2 Tage},{INFOWWW=Information},{WEEE=DE71223010},{ECLASS80=23-36-90-90},{WARENNUMMER=76042990},{BESTHELP=4505000},{ROHSWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{L=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
ARTIKEL
article
ⁿ/ₐ
BEST
Bestellnumer
ⁿ/ₐ
LP
profile lenghts
ⁿ/ₐ
EL
anod. coating
ⁿ/ₐ
FL
surface
[mm²]
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMASSEXACT
calculated weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WEEE
Registration number WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
custom tariff number
ⁿ/ₐ
45050000010 Aluprofil Tre...
Aluprofil Treppenholmprof...
45050000010
Zuschnitt max. 5999 mm
light colored
2206
none
No Need
0.060
2 Days
DE71223010
23-36-90-90
76042990
4505001 Aluprofil Treppen...
Aluprofil Treppenholmprof...
4505001
bar … 6000 mm
light colored
2206
none
No Need
35.742
2 Days
DE71223010
23-36-90-90
76042990
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청