DIN 912 - Cylinder head screws cap screws
Roehm
Gripping device technique
Werkstückspannung
Mandrels
zubehoer_allgemein
Powered by
CAD모델 선택
{roehm/spanntechnik/werkstueckspannung/spanndorne/zubehoer_allgemein/din_912.prj},{NB=Zylinderschraube DIN 912 M10x60S},{IDNR=},{G=M10x60S},{GEW=M10},{D=10.000},{D3=8.160},{P=1.500},{L=60.000},{BX=32.000},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000},{FARBE=0.00,0.00,0.00,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Identnummer
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
BX
Thread lenght
[mm]
LS
Shank length
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
[mm]
DK
Head diameter
[mm]
DA
Transition diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
E
Counterbore diameter of Inbus
[mm]
F
Distance
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
S
Width across flats
[mm]
T
Depth of the driving feature
[mm]
V
Chamfer
[mm]
DW
Diameter of the bearing face
[mm]
W
Rest head height
[mm]
Cylinder head screw DIN 9...
M1.6
1.600
1.170
0.350
3.000
1.950
3.000
0.000
1.050
3.000
2.000
1.600
1.730
0.340
1.600
0.100
1.500
0.700
0.160
2.720
0.550
Cylinder head screw DIN 9...
M2
2.000
1.509
0.400
4.000
2.800
4.000
0.000
1.200
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
Cylinder head screw DIN 9...
M2.5
2.500
1.948
0.450
4.000
2.650
4.000
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
Cylinder head screw DIN 9...
M2.5
2.500
1.948
0.450
8.000
6.650
8.000
0.000
1.350
4.500
3.100
2.500
2.300
0.510
2.350
0.100
2.000
1.100
0.250
4.180
0.850
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
8.000
6.500
18.000
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
8.000
6.500
18.000
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
12.000
10.500
18.000
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
14.000
12.500
18.000
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
16.000
14.500
18.000
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
16.000
14.500
18.000
0.000
1.500
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
30.000
18.000
18.000
9.500
12.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M3
3.000
2.387
0.500
45.000
24.000
24.000
18.500
21.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
Cylinder head screw DIN 9...
M4
4.000
3.141
0.700
22.000
19.900
20.000
0.000
2.100
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
Cylinder head screw DIN 9...
M4
4.000
3.141
0.700
30.000
20.000
20.000
6.500
10.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
Cylinder head screw DIN 9...
M4
4.000
3.141
0.700
35.000
20.000
20.000
11.500
15.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
Cylinder head screw DIN 9...
M4
4.000
3.141
0.700
50.000
20.000
20.000
26.500
30.000
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
12.000
9.600
22.000
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
14.000
11.600
22.000
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
18.000
15.600
22.000
0.000
2.400
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
30.000
22.000
22.000
4.000
8.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
40.000
22.000
22.000
14.000
18.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
55.000
22.000
22.000
29.000
33.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
70.000
22.000
22.000
44.000
48.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M5
5.000
4.019
0.800
70.000
22.000
22.000
44.000
48.000
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
Cylinder head screw DIN 9...
M6
6.000
4.773
1.000
6.000
3.000
24.000
0.000
3.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청