카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
Mounting Plates - for KX and HD-KL
Rittal
System accessories
Interior installation
Mounting plates
Powered by
CAD모델 선택
{rittal/sys_zub/innenausbau/montageplatten/montageplatten_kl_2_0.prj},{NB=1566.800},{BEST=1566.800},{INFO=PDF Katalog},{BEZ1=Montageplatte},{BEZ2=für KX und HD-KL},{SA=200 x 600},{VE=},{INFOPAGE=hb34_s591},{B=200},{H=600},{F=175},{G=585},{GEW=1.680},{VERS=2},{CNSECLASS51=27-18-92-31},{CNSECLASS70=27-40-92-16},{CNSECLASS80=27-40-92-16},{CNSETIM40=EC000213},{A=175},{BB=585},{C=50},{D=0.6},{E=0},{BEZ3=Serie KL/EB/BG}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
SA
For enclosure size
[mm]
F
Mounting plate width
[mm]
G
Mounting plate height
[mm]
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
1560.800
1560.800
Mounting Plate
for KX and HD-KL
150x 150
125
135
0.230
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1575.800
1575.800
Mounting Plate
for KX and HD-KL
150x 200
125
185
0.340
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1561.800
1561.800
Mounting Plate
for KX and HD-KL
150 x 300
125
285
0.550
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1576.800
1576.800
Mounting Plate
for KX and HD-KL
150 x 400
125
385
0.750
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1562.800
1562.800
Mounting Plate
for KX and HD-KL
200 x 200
175
185
0.480
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1563.800
1563.800
Mounting Plate
for KX and HD-KL
200 x 300
175
285
0.750
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1564.800
1564.800
Mounting Plate
for KX and HD-KL
200 x 400
175
385
1.100
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1565.800
1565.800
Mounting Plate
for KX and HD-KL
200 x 500
175
485
1.310
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1566.800
1566.800
Mounting Plate
for KX and HD-KL
200 x 600
175
585
1.680
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1574.800
1574.800
Mounting Plate
for KX and HD-KL
200 x 800
175
785
2.160
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1567.800
1567.800
Mounting Plate
for KX and HD-KL
300 x 300
275
285
1.240
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1568.800
1568.800
Mounting Plate
for KX and HD-KL
300 x 400
275
385
1.660
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1569.800
1569.800
Mounting Plate
for KX and HD-KL
300 x 500
275
485
2.120
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1570.800
1570.800
Mounting Plate
for KX and HD-KL
300 x 600
275
585
2.620
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1570.810
1570.810
Mounting Plate
for KX and HD-KL
300 x 800
275
785
3.480
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1571.800
1571.800
Mounting Plate
for KX and HD-KL
400 x 400
375
385
2.290
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1572.800
1572.800
Mounting Plate
for KX and HD-KL
400 x 600
375
585
3.580
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
1573.800
1573.800
Mounting Plate
for KX and HD-KL
400 x 800
375
785
4.740
27-18-92-31
27-40-92-16
27-40-92-16
EC000213
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청