카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R30 - Sprue bushes without radius
Rigon
Plastic
International plastic sets
Sprue bushings
Powered by
CAD모델 선택
{rigon/92_plastica/b1/h0_sg/r30_1.prj},{NB=R30 1G F3,0 18X096},{IDNR=},{SIG=R30},{COD=R30 1G F3,0 18X096},{S=15},{K=18},{D1=38},{D=18},{L=96},{DD=3.0},{MAT=Acciaio 1.2826},{DS=55 ± 2 HRC},{RES=110 - 130},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{ANG=1.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
S
s ±0.02
[mm]
K
Height
[mm]
D1
Diameter
[mm]
D
Diameter
[mm]
L
Length
[mm]
DD
Ø d G7
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
RES
Core resistance
[kg/mm²]
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
R30 1G F2,5 12X022
R30
R30 1G F2,5 12X022
11
13
28
12
22
2.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F2,5 12X027
R30
R30 1G F2,5 12X027
11
13
28
12
27
2.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F2,5 12X036
R30
R30 1G F2,5 12X036
11
13
28
12
36
2.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F2,5 12X046
R30
R30 1G F2,5 12X046
11
13
28
12
46
2.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F2,5 12X056
R30
R30 1G F2,5 12X056
11
13
28
12
56
2.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 12X022
R30
R30 1G F3,0 12X022
11
13
28
12
22
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 12X027
R30
R30 1G F3,0 12X027
11
13
28
12
27
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 12X036
R30
R30 1G F3,0 12X036
11
13
28
12
36
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 12X046
R30
R30 1G F3,0 12X046
11
13
28
12
46
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 12X056
R30
R30 1G F3,0 12X056
11
13
28
12
56
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 12X066
R30
R30 1G F3,0 12X066
11
13
28
12
66
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,5 12X022
R30
R30 1G F3,5 12X022
11
13
28
12
22
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,5 12X027
R30
R30 1G F3,5 12X027
11
13
28
12
27
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,5 12X036
R30
R30 1G F3,5 12X036
11
13
28
12
36
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,5 12X046
R30
R30 1G F3,5 12X046
11
13
28
12
46
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,5 12X056
R30
R30 1G F3,5 12X056
11
13
28
12
56
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,5 12X076
R30
R30 1G F3,5 12X076
11
13
28
12
76
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1,5 F3,5 18X27
R30
R30 1,5 F3,5 18X27
15
18
38
18
27
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1,5 F3,5 18X36
R30
R30 1,5 F3,5 18X36
15
18
38
18
36
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1,5 F3,5 18X46
R30
R30 1,5 F3,5 18X46
15
18
38
18
46
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1,5 F3,5 18X56
R30
R30 1,5 F3,5 18X56
15
18
38
18
56
3.5
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 18X027
R30
R30 1G F3,0 18X027
15
18
38
18
27
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 18X036
R30
R30 1G F3,0 18X036
15
18
38
18
36
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 18X046
R30
R30 1G F3,0 18X046
15
18
38
18
46
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
R30 1G F3,0 18X056
R30
R30 1G F3,0 18X056
15
18
38
18
56
3.0
Steel 1.2826
55 ± 2 HRC
110 - 130
Hardening and tempering
Finely grounded
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
R32 - Sprue bushes with radius 40
Rigon
13.06.2024
FCDA - Double flexible ejection unit
Rigon
13.06.2024
PPB - Lifting eye bolt PPB
Rigon
13.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청