카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPB4 - Ringed enhanced lead bush
Rigon
Plastic
Italian plastic sets
Plastic bushes
Powered by
CAD모델 선택
{rigon/92_plastica/a2/a6_sg/rpb4.prj},{NB=RPB4 25X34X086},{ROT=2.000},{LL=0.000},{DMASX=43},{SIG=RPB4},{COD=RPB4 25X34X086},{D1=25},{D2=34},{D3=38},{K=7},{X=10},{L=86},{LT=086},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=61-63 HRC},{RES=110-130 kg/mm²},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{LX=36,46,56,66,76,86,96,106},{Z=1.000},{ZZ=1.500},{Z3=1.000},{L76=0.000},{L86=0.000},{L96=0.000},{L106=0.000},{L116=0.000},{L126=0.000},{L146=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
X
ⁿ/ₐ
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RES
Core resistance
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPB4 16X22X036
RPB4
RPB4 16X22X036
16
22
26
5
10
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X046
RPB4
RPB4 16X22X046
16
22
26
5
10
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X056
RPB4
RPB4 16X22X056
16
22
26
5
10
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X066
RPB4
RPB4 16X22X066
16
22
26
5
10
66
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X076
RPB4
RPB4 16X22X076
16
22
26
5
10
76
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X086
RPB4
RPB4 16X22X086
16
22
26
5
10
86
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X096
RPB4
RPB4 16X22X096
16
22
26
5
10
96
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X106
RPB4
RPB4 16X22X106
16
22
26
5
10
106
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 16X22X026
RPB4
RPB4 16X22X026
16
22
26
5
10
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X036
RPB4
RPB4 20X28X036
20
28
32
6
10
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X046
RPB4
RPB4 20X28X046
20
28
32
6
10
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X056
RPB4
RPB4 20X28X056
20
28
32
6
10
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X066
RPB4
RPB4 20X28X066
20
28
32
6
10
66
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X076
RPB4
RPB4 20X28X076
20
28
32
6
10
76
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X086
RPB4
RPB4 20X28X086
20
28
32
6
10
86
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X096
RPB4
RPB4 20X28X096
20
28
32
6
10
96
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X28X106
RPB4
RPB4 20X28X106
20
28
32
6
10
106
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X036
RPB4
RPB4 20X30X036
20
30
34
6
10
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X046
RPB4
RPB4 20X30X046
20
30
34
6
10
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X056
RPB4
RPB4 20X30X056
20
30
34
6
10
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X066
RPB4
RPB4 20X30X066
20
30
34
6
10
66
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X076
RPB4
RPB4 20X30X076
20
30
34
6
10
76
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X086
RPB4
RPB4 20X30X086
20
30
34
6
10
86
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X096
RPB4
RPB4 20X30X096
20
30
34
6
10
96
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB4 20X30X106
RPB4
RPB4 20X30X106
20
30
34
6
10
106
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
EBU-1 - Ringed lead bush
Pedrotti
29.09.2021
RPB1 - Plain guide bush
Rigon
13.06.2024
SSB1s - Accessorio SSB1s
TVMP
18.3.2004
BSL - Guide bush with centering collar
RCM
27.11.2019
EBU-1B - Headed guide bush (bronze)
Pedrotti
29.09.2021
R 03 - Guiding bush with collar
Rigon
13.06.2024
R 04 - Guiding bushes with centering collars
Rigon
13.06.2024
RPB2 - Ringed lead bush
Rigon
13.06.2024
EBU-1BG - Headed guide bush self lubrificating
Pedrotti
29.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청