카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RVTCEI 12.9 - Slotted head cap screw
Rigon
Accessories
Bolts
Screws
Powered by
CAD모델 선택
{rigon/90_accessori/a8/f3/rvtcei.prj},{NB=RVTCEI12.9 M14X240},{SIG=VTC129},{COD=RVTCEI12.9 M14X240},{DD=M 14x2},{DDX=14.000},{L=240},{PX=2.000},{D=21.0},{K=14.0},{S=12.00},{CS=215.00},{MAT=Acciaio legato ad alta resistenza},{CLS=12.9},{TR=Brunitura}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
DD
Ø d G7
ⁿ/ₐ
L
Length
[mm]
D
D max
[mm]
K
k max
[mm]
S
s
[mm]
CS
C.S.
[Nm]
MAT
Material
ⁿ/ₐ
CLS
Class
ⁿ/ₐ
TR
Surface treatment
ⁿ/ₐ
RVTCEI12.9 M03X004
VTC129
RVTCEI12.9 M03X004
M 3x0.5
4
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X005
VTC129
RVTCEI12.9 M03X005
M 3x0.5
5
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X006
VTC129
RVTCEI12.9 M03X006
M 3x0.5
6
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X008
VTC129
RVTCEI12.9 M03X008
M 3x0.5
8
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X010
VTC129
RVTCEI12.9 M03X010
M 3x0.5
10
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X012
VTC129
RVTCEI12.9 M03X012
M 3x0.5
12
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X014
VTC129
RVTCEI12.9 M03X014
M 3x0.5
14
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X016
VTC129
RVTCEI12.9 M03X016
M 3x0.5
16
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X018
VTC129
RVTCEI12.9 M03X018
M 3x0.5
18
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X020
VTC129
RVTCEI12.9 M03X020
M 3x0.5
20
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X025
VTC129
RVTCEI12.9 M03X025
M 3x0.5
25
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X030
VTC129
RVTCEI12.9 M03X030
M 3x0.5
30
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X035
VTC129
RVTCEI12.9 M03X035
M 3x0.5
35
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X040
VTC129
RVTCEI12.9 M03X040
M 3x0.5
40
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X045
VTC129
RVTCEI12.9 M03X045
M 3x0.5
45
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X050
VTC129
RVTCEI12.9 M03X050
M 3x0.5
50
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X055
VTC129
RVTCEI12.9 M03X055
M 3x0.5
55
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X060
VTC129
RVTCEI12.9 M03X060
M 3x0.5
60
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M03X065
VTC129
RVTCEI12.9 M03X065
M 3x0.5
65
5.5
3.0
2.50
2.10
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M04X006
VTC129
RVTCEI12.9 M04X006
M 4x0.7
6
7.0
4.0
3.00
4.60
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M04X008
VTC129
RVTCEI12.9 M04X008
M 4x0.7
8
7.0
4.0
3.00
4.60
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M04X010
VTC129
RVTCEI12.9 M04X010
M 4x0.7
10
7.0
4.0
3.00
4.60
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M04X012
VTC129
RVTCEI12.9 M04X012
M 4x0.7
12
7.0
4.0
3.00
4.60
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M04X014
VTC129
RVTCEI12.9 M04X014
M 4x0.7
14
7.0
4.0
3.00
4.60
High-strength alloy steel
12.9
Bluing
RVTCEI12.9 M04X016
VTC129
RVTCEI12.9 M04X016
M 4x0.7
16
7.0
4.0
3.00
4.60
High-strength alloy steel
12.9
Bluing
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청