카탈로그: Rigon
생성됨: 19.08.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB-16 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD모델 선택
{rigon/90_accessori/a7/e3_sg/rbb16.prj},{NB=RBB 16 - 020076},{IDNR=},{SIG=RBB16},{COD=RBB16 020076},{CODEX=020076},{D1=20},{T=67.3},{M=1.30},{D2=24.9},{D3=26},{D4=31},{K=6},{S2=76},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
d1 f8
[mm]
T
t +0.15/+0.05
[mm]
M
m h13
[mm]
D2
d2 h11
[mm]
D3
d3 e7
[mm]
D4
d4 +0/-0.2
[mm]
K
k l 0.05
[mm]
S2
s2 -0.5/-1
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB 16 - 009012
RBB16
RBB16 009012
9
6.6
1.10
13.4
14
16
3
12
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 009017
RBB16
RBB16 009017
9
11.6
1.10
13.4
14
16
3
17
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 009022
RBB16
RBB16 009022
9
16.6
1.10
13.4
14
16
3
22
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 002027
RBB16
RBB16 002027
9
21.6
1.10
13.4
14
16
3
27
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 009036
RBB16
RBB16 009036
9
30.6
1.10
13.4
14
16
3
36
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 009046
RBB16
RBB16 009046
9
40.6
1.10
13.4
14
16
3
46
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 009056
RBB16
RBB16 009056
9
50.6
1.10
13.4
14
16
3
56
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010012
RBB16
RBB16 010012
10
6.6
1.10
13.4
14
16
3
12
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010017
RBB16
RBB16 010017
10
11.6
1.10
13.4
14
16
3
17
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010022
RBB16
RBB16 010022
10
16.6
1.10
13.4
14
16
3
22
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010027
RBB16
RBB16 010027
10
21.6
1.10
13.4
14
16
3
27
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010036
RBB16
RBB16 010036
10
30.6
1.10
13.4
14
16
3
36
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010046
RBB16
RBB16 010046
10
40.6
1.10
13.4
14
16
3
46
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 010056
RBB16
RBB16 010056
10
50.6
1.10
13.4
14
16
3
56
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 012017
RBB16
RBB16 012017
12
8.3
1.30
17.0
18
23
6
17
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 012022
RBB16
RBB16 012022
12
13.3
1.30
17.0
18
23
6
22
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 012027
RBB16
RBB16 012027
12
18.3
1.30
17.0
18
23
6
27
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 012036
RBB16
RBB16 012036
12
27.3
1.30
17.0
18
23
6
36
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 012046
RBB16
RBB16 012046
12
37.3
1.30
17.0
18
23
6
46
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 012056
RBB16
RBB16 012056
12
47.3
1.30
17.0
18
23
6
56
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 014017
RBB16
RBB16 014017
14
8.3
1.30
19.0
20
25
6
17
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 014022
RBB16
RBB16 014022
14
13.3
1.30
19.0
20
25
6
22
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 014027
RBB16
RBB16 014027
14
18.3
1.30
19.0
20
25
6
27
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 014036
RBB16
RBB16 014036
14
27.3
1.30
19.0
20
25
6
36
Aluminum bronze and solid...
200 - 220 HB
RBB 16 - 014046
RBB16
RBB16 014046
14
37.3
1.30
19.0
20
25
6
46
Aluminum bronze and solid...
200 - 220 HB
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청