카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WA Complete Part 6000psi - Weld adapter connection | SAE 3000/ISO 6162-1
Parker
Parflange® F37
6000 PSI
Complete flange connection parts
Powered by
CAD모델 선택
{parker/parflange_f37/6000psi/cfc_parts/wa_schweissadapter_schliesse_6000psi_asmtab.prj},{NB=WA - Schweissadapter Verbindung Komplett Teil R-632WA-66X8.5S},{ERMETO=R-632WA-66X8.5S},{ERMETO1=WA32-66X8.5SX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=2},{R=66X8.5},{D1=66},{D2=49},{L=75},{WEIGHT=3.36000},{PPATH=assemblies/wa_schweissadapter_schliesse_6000psi_asmtpl.prj},{ERMETO2=R-632WA-66X8.5S}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[인치]
R
Tube
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WEIGHT
Weight
[kg]
WA - Weld adapter connect...
R-608WA-12X1.5S
Steel
1/2
12X1.5
26
14
40
0.29000
WA - Weld adapter connect...
R-608WA-16X2.0S
Steel
1/2
16X2.0
26
14
40
0.30000
WA - Weld adapter connect...
R-608WA-18X2.0S
Steel
1/2
18X2.0
26
14
40
0.30000
WA - Weld adapter connect...
R-608WA-20X2.5S
Steel
1/2
20X2.0
26
14
40
0.00010
WA - Weld adapter connect...
R-608WA-21.3X2.1S
Steel
1/2
21.3X2.1
26
14
40
0.30000
WA - Weld adapter connect...
R-608WA-21.3X2.8S
Steel
1/2
21.3X2.8
26
14
40
0.30000
WA - Weld adapter connect...
R-608WA-21.3X3.7S
Steel
1/2
21.3X3.7
26
14
45
0.31000
WA - Weld adapter connect...
R-608WA-21.3X4.8S
Steel
1/2
21.3X4.8
26
14
45
0.32000
WA - Weld adapter connect...
R-608WA-21.3X7.5S
Steel
1/2
21.3X7.5
26
14
45
0.32000
WA - Weld adapter connect...
R-608WA-25X2.5S
Steel
1/2
25X2.5
26
14
40
0.29000
WA - Weld adapter connect...
R-608WA-26X6.0S
Steel
1/2
26X6.0
26
14
40
0.31000
WA - Weld adapter connect...
R-612WA-20X2.5S
Steel
3/4
20X2.5
36
20
45
0.41000
WA - Weld adapter connect...
R-612WA-25X3.0S
Steel
3/4
25X3.0
36
20
45
1.04000
WA - Weld adapter connect...
R-612WA-26.7X2.1S
Steel
3/4
26.7X2.1
36
20
45
0.40000
WA - Weld adapter connect...
R-612WA-26.7X2.8S
Steel
3/4
26.7X2.8
36
20
45
0.41000
WA - Weld adapter connect...
R-612WA-26.7X3.9S
Steel
3/4
26.7X3.9
36
20
45
0.41000
WA - Weld adapter connect...
R-612WA-26.7X5.6S
Steel
3/4
26.7X5.6
36
20
50
0.44000
WA - Weld adapter connect...
R-612WA-26.7X7.8S
Steel
3/4
26.7X7.8
36
20
50
0.45000
WA - Weld adapter connect...
R-612WA-30X3.0S
Steel
3/4
30X3.0
36
20
50
0.65000
WA - Weld adapter connect...
R-612WA-30X4.0S
Steel
3/4
30X4.0
36
20
50
0.42000
WA - Weld adapter connect...
R-612WA-30X6.0S
Steel
3/4
30X6.0
36
20
50
0.44000
WA - Weld adapter connect...
R-612WA-30X8.0S
Steel
3/4
30X8.0
36
20
50
9999.99999
WA - Weld adapter connect...
R-616WA-25X3.0S
Steel
1
25X3.0
39
19
60
0.10000
WA - Weld adapter connect...
R-616WA-30X4.0S
Steel
1
30X4.0
39
20
60
0.90500
WA - Weld adapter connect...
R-616WA-33.4X2.8S
Steel
1
33.4X2.8
39
24
60
0.10000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청