카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
PBL EO - SAE 90° L-Block
Parker
ERMETO High Pressure Hydraulic Flanges
SAE Junction blocks
Powered by
CAD모델 선택
{parker/m_flansche/05m_sae_verb_bl/pbl.prj},{NB=EO SAE 90 L-Block PBL606SS},{ERMETO=PBL606SS},{BESTNR=PBL606},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{BRSAE=2},{ID=56.750},{BRISO=51},{RS=3.530},{D1=50},{L1=135},{L2=116},{L3=116},{L4=44.5},{L5=96.8},{L6=44.5},{DB=21.0},{T1=M20},{NDMT1=20.000},{KDMT1=17.294},{WEIGHT=9999.99999},{PNS=420},{PNSS=420},{PSI=6000},{WERKSTOFFVIS=Edelstahl},{ERMETO2=PBL606SS}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BRSAE
Nom. flange size SAE
[Zoll]
BRISO
Nom. flange size ISO (DN)
[mm]
D1
Diameter
[mm]
L1
Width
[mm]
L2
Width
[mm]
L3
Width
[mm]
L4
Width
[mm]
L5
Width
[mm]
L6
Width
[mm]
DB
Diameter
[mm]
T1
Thread
ⁿ/ₐ
WEIGHT
Weight
[kg]
PSI
PSI Series
ⁿ/ₐ
EO SAE 90° L-Block PBL304...
PBL304SS
Stainless Steel
1 1/4
32
31
80
80
80
30.2
58.7
30.2
11.0
M10
9999.99999
3000
EO SAE 90° L-Block PBL305...
PBL305SS
Stainless Steel
1 1/2
38
38
94
94
94
35.7
69.9
35.7
13.5
M12
9999.99999
3000
EO SAE 90° L-Block PBL306...
PBL306SS
Stainless Steel
2
51
50
103
87
97
42.9
77.8
42.9
13.5
M12
4.80000
3000
EO SAE 90° L-Block PBL602...
PBL602SS
Stainless Steel
3/4
19
19
70
55
60
23.8
50.8
23.8
11.0
M10
9999.99999
6000
EO SAE 90° L-Block PBL603...
PBL603SS
Stainless Steel
1
25
25
80
69
69
27.8
57.2
27.8
13.0
M12
9999.99999
6000
EO SAE 90° L-Block PBL604...
PBL604SS
Stainless Steel
1 1/4
32
30
94
75
75
31.8
66.6
31.8
15.0
M14
9999.99999
6000
EO SAE 90° L-Block PBL605...
PBL605SS
Stainless Steel
1 1/2
38
38
106
89
89
36.5
79.3
36.5
17.0
M16
9999.99999
6000
EO SAE 90° L-Block PBL606...
PBL606SS
Stainless Steel
2
51
50
135
116
116
44.5
96.8
44.5
21.0
M20
9999.99999
6000
EO SAE 90° L-Block PBL304...
PBL304S
Steel, plain oiled
1 1/4
32
31
80
80
80
30.2
58.7
30.2
11.0
M10
2.39160
3000
EO SAE 90° L-Block PBL305...
PBL305S
Steel, plain oiled
1 1/2
38
38
94
94
94
35.7
69.9
35.7
13.5
M12
3.33600
3000
EO SAE 90° L-Block PBL306...
PBL306S
Steel, plain oiled
2
51
50
103
87
97
42.9
77.8
42.9
13.5
M12
4.80000
3000
EO SAE 90° L-Block PBL602...
PBL602S
Steel, plain oiled
3/4
19
19
70
55
60
23.8
50.8
23.8
11.0
M10
0.50000
6000
EO SAE 90° L-Block PBL603...
PBL603S
Steel, plain oiled
1
25
25
80
69
69
27.8
57.2
27.8
13.0
M12
2.32470
6000
EO SAE 90° L-Block PBL604...
PBL604S
Steel, plain oiled
1 1/4
32
30
94
75
75
31.8
66.6
31.8
15.0
M14
3.74090
6000
EO SAE 90° L-Block PBL605...
PBL605S
Steel, plain oiled
1 1/2
38
38
106
89
89
36.5
79.3
36.5
17.0
M16
4.95000
6000
EO SAE 90° L-Block PBL606...
PBL606S
Steel, plain oiled
2
51
50
135
116
116
44.5
96.8
44.5
21.0
M20
11.00000
6000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PBT EO - SAE 90° T-Block
Parker
29.02.2024
PBLR EO - SAE 90° L-Reduction block
Parker
29.02.2024
PBTC EO - SAE Counter flange T-block
Parker
29.02.2024
AS EO - SAE Straight flange adapter
Parker
29.02.2024
PRF EO - SAE Straight reducing flange adapter
Parker
21.06.2024
G-1038-E
ABB Installation Products
09.03.2023
PPCF EO - Cetop square flange plug
Parker
29.02.2024
FHS EO - SAE Split flange halves
Parker
29.02.2024
GFS EO - SAE Straight flange adapter
Parker
29.02.2024
ASL EO - SAE Straight flange adapter
Parker
29.02.2024
XEMQ EO - SAE 90° Elbow flange adapter
Parker
29.02.2024
BFW3-G EO - Gear pump flange 90° elbow 3 holes
Parker
29.02.2024
BFW-GI EO - Gear pump flange 90° elbow
Parker
29.02.2024
LB - Flange L-block | SAE 3000/ISO 6162-1
Parker
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청