카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C87OMX Triple-Lok - Male stud elbow
Parker
PARKER Triple-Lok ® Plus
Tube to male metric ISO 6149-3
Powered by
CAD모델 선택
{parker/k/07/c87omx.prj},{NB=EO Winkel-Einschraubstutzen 24M48C87OMXSS},{ERMETO=24M48C87OMXSS},{BESTNR=24M48C87OMX},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{AD=35, 38},{OD=1 1/2},{GEWT87=M48 x 2,0},{NDMT87=48.000},{KDAT87=45.546},{TTYPT87=2.00},{GEWT=1 7/8-12},{NDMT=47.6250},{KDAT=45.1053},{TTYPT=12UN},{A=46.54},{B=57.00},{C=1.25},{BBB=10.0},{D2=54.800},{CC3=3.0},{ID=44.700},{RS=2.800},{C4=55.0},{M=59},{M7=64},{U=17},{Y=48},{ZOOM=1.900},{ZFACTOR=2.200},{WEIGHT=0.83730},{MTR=Stahl},{PN=140},{D1=33.300},{DD1=35.080},{BB3=27.510},{BB4=9.800},{LL1=12.500},{LL2=6.000},{LL3=32.510},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24M48C87OMXSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
AD
Tube O.D.
[mm]
OD
Tube O.D.
[Zoll]
GEWT87
Thread Metric T87
ⁿ/ₐ
GEWT
Thread UN/UNF-2A T
ⁿ/ₐ
C4
Width across flats
[mm]
M
Lenght
[mm]
M7
Lenght
[mm]
U
Lenght
[mm]
Y
Width across flats
[mm]
WEIGHT
Weight
[kg]
Triple-Lok Male stud elbo...
4M10C87OMXSS
Stainless Steel
6
1/4
M10 x 1,0
7/16-20
14.0
23
27
9
11
0.03300
Triple-Lok Male stud elbo...
4M12C87OMXSS
Stainless Steel
6
1/4
M12 x 1,5
7/16-20
17.0
24
31
11
13
0.07350
Triple-Lok Male stud elbo...
5M10C87OMXSS
Stainless Steel
8
5/16
M10 x 1,0
1/2-20
14.0
24
26
9
13
0.06160
Triple-Lok Male stud elbo...
5M12C87OMXSS
Stainless Steel
8
5/16
M12 x 1,5
1/2-20
17.0
24
31
11
13
0.05050
Triple-Lok Male stud elbo...
6M14C87OMXSS
Stainless Steel
10
3/8
M14 x 1,5
9/16-18
19.0
27
34
11
14
0.06065
Triple-Lok Male stud elbo...
6M16C87OMXSS
Stainless Steel
10
3/8
M16 x 1,5
9/16-18
22.0
29
38
12
19
0.10410
Triple-Lok Male stud elbo...
8M16C87OMXSS
Stainless Steel
10
1/2
M16 x 1,5
3/4-16
22.0
32
38
12
19
0.11040
Triple-Lok Male stud elbo...
8M18C87OMXSS
Stainless Steel
12
1/2
M18 x 1,5
3/4-16
24.0
32
38
13
19
0.10840
Triple-Lok Male stud elbo...
10M18C87OMXSS
Stainless Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
24.0
37
42
13
22
0.15100
Triple-Lok Male stud elbo...
10M22C87OMXSS
Stainless Steel
14, 15, 16
5/8
M22 x 1,5
7/8-14
27.0
37
43
13
22
0.15700
Triple-Lok Male stud elbo...
12M22C87OMXSS
Stainless Steel
18, 20
3/4
M22 x 1,5
1 1/16-12
27.0
42
45
13
27
0.23462
Triple-Lok Male stud elbo...
12M27C87OMXSS
Stainless Steel
18, 20
3/4
M27 x 2,0
1 1/16-12
32.0
42
50
16
27
0.26230
Triple-Lok Male stud elbo...
16M27C87OMXSS
Stainless Steel
25
1
M27 x 2,0
1 5/16-12
32.0
46
53
16
33
287.00000
Triple-Lok Male stud elbo...
16M33C87OMXSS
Stainless Steel
25
1
M33 x 2,0
1 5/16-12
41.0
46
53
16
33
0.38860
Triple-Lok Male stud elbo...
20M42C87OMXSS
Stainless Steel
28, 30, 32
1 1/4
M42 x 2,0
1 5/8-12
50.0
52
58
16
41
575.00000
Triple-Lok Male stud elbo...
24M48C87OMXSS
Stainless Steel
35, 38
1 1/2
M48 x 2,0
1 7/8-12
55.0
59
64
17
48
0.83730
Triple-Lok Male stud elbo...
4M10C87OMXS
Steel
6
1/4
M10 x 1,0
7/16-20
14.0
23
27
9
11
0.03229
Triple-Lok Male stud elbo...
4M12C87OMXS
Steel
6
1/4
M12 x 1,5
7/16-20
17.0
24
31
11
13
0.05466
Triple-Lok Male stud elbo...
5M10C87OMXS
Steel
8
5/16
M10 x 1,0
1/2-20
14.0
24
26
9
13
0.03783
Triple-Lok Male stud elbo...
5M12C87OMXS
Steel
8
5/16
M12 x 1,5
1/2-20
17.0
24
31
11
13
0.04570
Triple-Lok Male stud elbo...
6M14C87OMXS
Steel
10
3/8
M14 x 1,5
9/16-18
19.0
27
34
11
14
0.05800
Triple-Lok Male stud elbo...
6M16C87OMXS
Steel
10
3/8
M16 x 1,5
9/16-18
22.0
29
38
12
19
0.09850
Triple-Lok Male stud elbo...
8M16C87OMXS
Steel
10
1/2
M16 x 1,5
3/4-16
22.0
32
38
12
19
0.10890
Triple-Lok Male stud elbo...
8M18C87OMXS
Steel
12
1/2
M18 x 1,5
3/4-16
24.0
32
38
13
19
0.10960
Triple-Lok Male stud elbo...
10M18C87OMXS
Steel
14, 15, 16
5/8
M18 x 1,5
7/8-14
24.0
37
42
13
22
0.15570
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청