카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
C4OMLO O-Lok - Male stud elbow
Parker
PARKER O-Lok ® Plus
Tube to BSPP thread
Powered by
CAD모델 선택
{parker/j/04/c4omlo.prj},{NB=O-Lok 90 Grad Winkeleinschraubstutzen 24C4OMLOSS},{IDNR=},{ZFACTOR=1.900},{ZOOM=1.400},{ERMETO=24C4OMLOSS},{BESTNR=24C4OMLO},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{ROHRAD=35, 38},{ROHRADZ=1 1/2},{T4=1 1/2},{NDR4=47.803},{T=2-12},{NDR=50.8000},{KDA=48.2803},{TTYP=12UN},{B1=55.000},{D=32.000},{D2=33.000},{JJ=50.000},{M=49.000},{N=65.000},{XX=47.000},{L2A=17.500},{SS=1.780},{LZ=34.600},{L1Z=12.000},{DF=44.310},{LF=6.480},{LKM=11.900},{D5=60.000},{LKR=2.550},{DS=59.500},{LS=1.200},{SS2=3.500},{PT=0.300},{WEIGHT=1.14400},{WERKSTOFFVIS=Edelstahl},{ERMETO2=24C4OMLOSS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
ROHRAD
Tube O.D.
[mm]
ROHRADZ
Tube O.D.
[Zoll]
T4
Thread BSPP
ⁿ/ₐ
T
Thread UN/UNF-2A
ⁿ/ₐ
B1
HEX locknut
[mm]
D
Bore
[mm]
D2
Bore
[mm]
JJ
HEX Body
[mm]
M
Stud length
[mm]
N
Stud length
[mm]
XX
Distance
[mm]
WEIGHT
Weight
[kg]
O-Lok Male stud elbow 4C4...
4C4OMLOSS
Stainless Steel
6
1/4
1/8
9/16-18
14.000
5.000
4.000
14.000
22.000
30.000
22.000
0.05548
O-Lok Male stud elbow 4-4...
4-4C4OMLOSS
Stainless Steel
6
1/4
1/4
9/16-18
19.000
5.000
8.000
19.000
24.000
36.000
25.000
0.10500
O-Lok Male stud elbow 4-6...
4-6C4OMLOSS
Stainless Steel
6
1/4
3/8
9/16-18
22.000
5.000
10.000
19.000
25.000
38.000
27.000
0.13590
O-Lok Male stud elbow 6C4...
6C4OMLOSS
Stainless Steel
8, 10
5/16, 3/8
1/4
11/16-16
19.000
7.000
8.000
19.000
25.000
36.000
25.000
0.10195
O-Lok Male stud elbow 6-2...
6-2C4OMLOSS
Stainless Steel
8, 10
5/16, 3/8
1/8
11/16-16
14.000
7.000
5.000
19.000
25.000
32.000
24.000
0.08700
O-Lok Male stud elbow 6-6...
6-6C4OMLOSS
Stainless Steel
8, 10
5/16, 3/8
3/8
11/16-16
22.000
7.000
10.000
19.000
27.000
38.000
27.000
0.13635
O-Lok Male stud elbow 6-8...
6-8C4OMLOSS
Stainless Steel
8, 10
5/16, 3/8
1/2
11/16-16
27.000
7.000
13.000
27.000
29.000
49.000
34.000
0.26624
O-Lok Male stud elbow 8C4...
8C4OMLOSS
Stainless Steel
12
1/2
3/8
13/16-16
22.000
10.000
10.000
19.000
28.000
38.000
27.000
0.13543
O-Lok Male stud elbow 8-4...
8-4C4OMLOSS
Stainless Steel
12
1/2
1/4
13/16-16
19.000
10.000
8.000
19.000
28.000
36.000
25.000
0.10474
O-Lok Male stud elbow 8-8...
8-8C4OMLOSS
Stainless Steel
12
1/2
1/2
13/16-16
27.000
10.000
12.000
27.000
31.000
49.000
34.000
0.26353
O-Lok Male stud elbow 8-1...
8-12C4OMLOSS
Stainless Steel
12
1/2
3/4
13/16-16
36.000
10.000
16.000
30.000
34.000
52.000
37.000
0.34610
O-Lok Male stud elbow 10C...
10C4OMLOSS
Stainless Steel
14, 15, 16
5/8
1/2
1-14
27.000
13.000
12.000
27.000
33.000
49.000
34.000
0.26230
O-Lok Male stud elbow 10-...
10-6C4OMLOSS
Stainless Steel
14, 15, 16
5/8
3/8
1-14
22.000
13.000
10.000
27.000
33.000
43.000
31.000
0.26000
O-Lok Male stud elbow 10-...
10-12C4OMLOSS
Stainless Steel
14, 15, 16
5/8
3/4
1-14
36.000
13.000
16.000
30.000
36.000
52.000
37.000
0.40927
O-Lok Male stud elbow 10-...
10-16C4OMLOSS
Stainless Steel
14, 15, 16
5/8
1
1-14
41.000
13.000
22.000
36.000
40.000
58.000
41.000
0.79700
O-Lok Male stud elbow 12C...
12C4OMLOSS
Stainless Steel
18, 20
3/4
3/4
1 3/16-12
36.000
16.000
16.000
30.000
37.000
52.000
37.000
0.37800
O-Lok Male stud elbow 12-...
12-8C4OMLOSS
Stainless Steel
18, 20
3/4
1/2
1 3/16-12
27.000
16.000
12.000
30.000
37.000
50.000
35.000
0.32320
O-Lok Male stud elbow 12-...
12-16C4OMLOSS
Stainless Steel
18, 20
3/4
1
1 3/16-12
41.000
16.000
22.000
36.000
41.000
58.000
41.000
0.64900
O-Lok Male stud elbow 16C...
16C4OMLOSS
Stainless Steel
22, 25
1
1
1 7/16-12
41.000
21.000
22.000
36.000
42.000
58.000
41.000
0.56040
O-Lok Male stud elbow 16-...
16-12C4OMLOSS
Stainless Steel
22, 25
1
3/4
1 7/16-12
36.000
21.000
16.000
36.000
42.000
55.000
41.000
0.54763
O-Lok Male stud elbow 16-...
16-20C4OMLOSS
Stainless Steel
22, 25
1
1 1/4
1 7/16-12
50.000
21.000
28.000
41.000
45.000
61.000
44.000
0.94661
O-Lok Male stud elbow 20C...
20C4OMLOSS
Stainless Steel
28, 30, 32
1 1/4
1 1/4
1 11/16-12
50.000
26.000
28.000
41.000
45.000
61.000
44.000
0.96000
O-Lok Male stud elbow 20-...
20-16C4OMLOSS
Stainless Steel
28, 30, 32
1 1/4
1
1 11/16-12
41.000
26.000
22.000
41.000
45.000
61.000
44.000
0.74860
O-Lok Male stud elbow 20-...
20-24C4OMLOSS
Stainless Steel
28, 30, 32
1 1/4
1 1/2
1 11/16-12
55.000
26.000
33.000
50.000
49.000
65.000
47.000
1.00350
O-Lok Male stud elbow 24C...
24C4OMLOSS
Stainless Steel
35, 38
1 1/2
1 1/2
2-12
55.000
32.000
33.000
50.000
49.000
65.000
47.000
1.14400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청