Standard Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AS series Cclink
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/as_series_cclink/standard_type.prj},{NB=AS69MAECC},{CNSORDERNO=AS69MAECC},{TYPE=Standard with Brake},{SIZE=60},{SHAFT=with Brake},{V=Single-Phase 100-115V},{VER=2},{L=129.600},{X=12},{UD=2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
[mm]
SHAFT
Shaft type
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
AS46AACC
AS46AACC
Standard
42
Single shaft
Single-Phase 100-115V
AS66AAECC
AS66AAECC
Standard
60
Single shaft
Single-Phase 100-115V
AS69AAECC
AS69AAECC
Standard
60
Single shaft
Single-Phase 100-115V
AS98AAECC
AS98AAECC
Standard
85
Single shaft
Single-Phase 100-115V
AS911AAECC
AS911AAECC
Standard
85
Single shaft
Single-Phase 100-115V
AS66ACECC
AS66ACECC
Standard
60
Single shaft
Single-Phase 200-230V
AS69ACECC
AS69ACECC
Standard
60
Single shaft
Single-Phase 200-230V
AS98ACECC
AS98ACECC
Standard
85
Single shaft
Single-Phase 200-230V
AS911ACECC
AS911ACECC
Standard
85
Single shaft
Single-Phase 200-230V
AS46MACC
AS46MACC
Standard with Brake
42
with Brake
Single-Phase 100-115V
AS66MAECC
AS66MAECC
Standard with Brake
60
with Brake
Single-Phase 100-115V
AS69MAECC
AS69MAECC
Standard with Brake
60
with Brake
Single-Phase 100-115V
AS98MAECC
AS98MAECC
Standard with Brake
85
with Brake
Single-Phase 100-115V
AS66MCECC
AS66MCECC
Standard with Brake
60
with Brake
Single-Phase 200-230V
AS69MCECC
AS69MCECC
Standard with Brake
60
with Brake
Single-Phase 200-230V
AS98MCECC
AS98MCECC
Standard with Brake
85
with Brake
Single-Phase 200-230V
AS66AATCC
AS66AATCC
Standard IP65
60
Single shaft
Single-Phase 100-115V
AS66ACTCC
AS66ACTCC
Standard IP65
60
Single shaft
Single-Phase 200-230V
AS69AATCC
AS69AATCC
Standard IP65
60
Single shaft
Single-Phase 100-115V
AS69ACTCC
AS69ACTCC
Standard IP65
60
Single shaft
Single-Phase 200-230V
AS98AATCC
AS98AATCC
Standard IP65
85
Single shaft
Single-Phase 100-115V
AS98ACTCC
AS98ACTCC
Standard IP65
85
Single shaft
Single-Phase 200-230V
AS911AATCC
AS911AATCC
Standard IP65
85
Single shaft
Single-Phase 100-115V
AS911ACTCC
AS911ACTCC
Standard IP65
85
Single shaft
Single-Phase 200-230V
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청