PN Geared type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AS series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/as_series/pn_geared_type_asmtab.prj},{NB=AS66MSE-N5},{V=Three-Phase 200-230V},{CNSORDERNO1=AS66MSE-N},{SM=60},{LC=6},{SHAPE=with Electro-magnetics Brake},{DRIVER=Pulse Input Package},{TYPE=PN Geared type with Electro-magnetics Brake},{R=5},{M=14},{G=PN 60},{PPATH=../../assemblies/pn_geared_type_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
SM
Size of Motor
[mm]
LC
Length code
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
DRIVER
Driver
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AS46AA-N7.2
AS46AA-N7.2
Single-Phase 100-115V
42
6
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS46MA-N7.2
AS46MA-N7.2
Single-Phase 100-115V
42
6
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS46AAD-N7.2
AS46AAD-N7.2
Single-Phase 100-115V
42
6
Standard (Single Shaft)
Built-in Controller (Stor...
PN Geared type
AS46MAD-N7.2
AS46MAD-N7.2
Single-Phase 100-115V
42
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
PN Geared type with Elect...
AS66AAE-N5
AS66AAE-N5
Single-Phase 100-115V
60
6
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS66MAE-N5
AS66MAE-N5
Single-Phase 100-115V
60
6
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS98AAE-N5
AS98AAE-N5
Single-Phase 100-115V
90
8
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS98MAE-N5
AS98MAE-N5
Single-Phase 100-115V
90
8
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS66ACE-N5
AS66ACE-N5
Single-Phase 200-230V
60
6
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS66MCE-N5
AS66MCE-N5
Single-Phase 200-230V
60
6
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS98ACE-N5
AS98ACE-N5
Single-Phase 200-230V
90
8
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS98MCE-N5
AS98MCE-N5
Single-Phase 200-230V
90
8
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS66ASE-N5
AS66ASE-N5
Three-Phase 200-230V
60
6
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS66MSE-N5
AS66MSE-N5
Three-Phase 200-230V
60
6
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS98ASE-N5
AS98ASE-N5
Three-Phase 200-230V
90
8
Standard (Single Shaft)
Pulse Input Package
PN Geared type
AS98MSE-N5
AS98MSE-N5
Three-Phase 200-230V
90
8
with Electro-magnetic Bra...
Pulse Input Package
PN Geared type with Elect...
AS66AAED-N5
AS66AAED-N5
Single-Phase 100-115V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
PN Geared type
AS66MAED-N5
AS66MAED-N5
Single-Phase 100-115V
60
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
PN Geared type with Elect...
AS98AAED-N5
AS98AAED-N5
Single-Phase 100-115V
90
8
Standard (Single Shaft)
Built-in Controller (Stor...
PN Geared type
AS98MAED-N5
AS98MAED-N5
Single-Phase 100-115V
90
8
with Electro-magnetic Bra...
Built-in Controller (Stor...
PN Geared type with Elect...
AS66ACED-N5
AS66ACED-N5
Single-Phase 200-230V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
PN Geared type
AS66MCED-N5
AS66MCED-N5
Single-Phase 200-230V
60
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
PN Geared type with Elect...
AS98ACED-N5
AS98ACED-N5
Single-Phase 200-230V
90
8
Standard (Single Shaft)
Built-in Controller (Stor...
PN Geared type
AS98MCED-N5
AS98MCED-N5
Single-Phase 200-230V
90
8
with Electro-magnetic Bra...
Built-in Controller (Stor...
PN Geared type with Elect...
AS66ASED-N5
AS66ASED-N5
Three-Phase 200-230V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
PN Geared type
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청