Built-in Positioning Function Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Hollow Rotary Actuator
DGII series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/rotarly_actuater_in_the_air/dgii_series/built-in_pft_asmtab.prj},{NB=DG130R-ARBAD-1},{S=130},{OTSBT=Cross Roller Bearing},{TYPE=Double Shaft},{PSI=Single-Phase 100-120 VAC},{CNSORDR1=DG130R-ARBAD},{G1=1, 2, 3},{CL=1},{PPATH=assemblies/built-in_pft_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
S
Frame Size
[mm]
OTSBT
Output Table Support Bearing Type
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
PSI
Power Supply Input
ⁿ/ₐ
DG60-ARAKD-1
DG60-ARAKD-1
60
Deep Groove Roller Bearin...
Single Shaft
24 VDC
DG60-ARBKD-1
DG60-ARBKD-1
60
Deep Groove Roller Bearin...
Double Shaft
24 VDC
DG85R-ARAAD-1
DG85R-ARAAD-1
85
Cross Roller Bearing
Single Shaft
Single-Phase 100-120 VAC
DG85R-ARACD-1
DG85R-ARACD-1
85
Cross Roller Bearing
Single Shaft
Single-Phase 200-240 VAC
DG85R-ARBAD-1
DG85R-ARBAD-1
85
Cross Roller Bearing
Double Shaft
Single-Phase 100-120 VAC
DG85R-ARBCD-1
DG85R-ARBCD-1
85
Cross Roller Bearing
Double Shaft
Single-Phase 200-240 VAC
DG130R-ARAAD-1
DG130R-ARAAD-1
130
Cross Roller Bearing
Single Shaft
Single-Phase 100-120 VAC
DG130R-ARACD-1
DG130R-ARACD-1
130
Cross Roller Bearing
Single Shaft
Single-Phase 200-240 VAC
DG130R-ARBAD-1
DG130R-ARBAD-1
130
Cross Roller Bearing
Double Shaft
Single-Phase 100-120 VAC
DG130R-ARBCD-1
DG130R-ARBCD-1
130
Cross Roller Bearing
Double Shaft
Single-Phase 200-240 VAC
DG130R-ARMAD-1
DG130R-ARMAD-1
130
Cross Roller Bearing
with Electromagnetic Brak...
Single-Phase 100-120 VAC
DG130R-ARMCD-1
DG130R-ARMCD-1
130
Cross Roller Bearing
with Electromagnetic Brak...
Single-Phase 200-240 VAC
DG200R-ARAAD-1
DG200R-ARAAD-1
200
Cross Roller Bearing
Single Shaft
Single-Phase 100-120 VAC
DG200R-ARACD-1
DG200R-ARACD-1
200
Cross Roller Bearing
Single Shaft
Single-Phase 200-240 VAC
DG200R-ARBAD-1
DG200R-ARBAD-1
200
Cross Roller Bearing
Double Shaft
Single-Phase 100-120 VAC
DG200R-ARBCD-1
DG200R-ARBCD-1
200
Cross Roller Bearing
Double Shaft
Single-Phase 200-240 VAC
DG200R-ARMAD-1
DG200R-ARMAD-1
200
Cross Roller Bearing
with Electromagnetic Brak...
Single-Phase 100-120 VAC
DG200R-ARMCD-1
DG200R-ARMCD-1
200
Cross Roller Bearing
with Electromagnetic Brak...
Single-Phase 200-240 VAC
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청