Guide Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Compact Linear Actuator
DRLII Series
Frame Size 60
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/compact_linear_actuator/drl2_series/size60/guide_type_asmtab.prj},{NB=DRL60G-05B4MM-KB(0)},{CNSORDERNO=DRL60G-05B4MM-KB},{TYPE=Guide Type},{FS=60},{STRVIS=50},{BSTVIS=Ground ball screw},{L=4},{MTVIS=High resolution motor type},{OVIS=withBrake},{TODVIS=LRD514-K},{KOMVIS=DC input},{SVIS=with Guide},{POR=0},{PPATH=../../drl_serie/assemblies/drl_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
FS
Frame Size
[mm]
STRVIS
Stroke
ⁿ/ₐ
BSTVIS
Ball Screw Type
ⁿ/ₐ
L
Lead
[mm]
MTVIS
Motor Type
ⁿ/ₐ
OVIS
Option
ⁿ/ₐ
TODVIS
Type of Driver
ⁿ/ₐ
DRL60G-05A4P-KB
DRL60G-05A4P-KB
Guide Type
60
50
Rolled ball screw
4
Standard motor type
Without Additional Functi...
LRD514-K
DRL60G-05A4PN-KB
DRL60G-05A4PN-KB
Guide Type
60
50
Rolled ball screw
4
Standard motor type
With Adjusting Knob
LRD514-K
DRL60G-05A4PM-KB
DRL60G-05A4PM-KB
Guide Type
60
50
Rolled ball screw
4
Standard motor type
Electromagnetic Brake Typ...
LRD514-K
DRL60G-05B4P-KB
DRL60G-05B4P-KB
Guide Type
60
50
Ground ball screw
4
Standard motor type
Without Additional Functi...
LRD514-K
DRL60G-05B4PN-KB
DRL60G-05B4PN-KB
Guide Type
60
50
Ground ball screw
4
Standard motor type
With Adjusting Knob
LRD514-K
DRL60G-05B4PM-KB
DRL60G-05B4PM-KB
Guide Type
60
50
Ground ball screw
4
Standard motor type
Electromagnetic Brake Typ...
LRD514-K
DRL60G-05B4M-KB
DRL60G-05B4M-KB
Guide Type
60
50
Ground ball screw
4
High resolution motor typ...
Without Additional Functi...
LRD514-K
DRL60G-05B4MN-KB
DRL60G-05B4MN-KB
Guide Type
60
50
Ground ball screw
4
High resolution motor typ...
With Adjusting Knob
LRD514-K
DRL60G-05B4MM-KB
DRL60G-05B4MM-KB
Guide Type
60
50
Ground ball screw
4
High resolution motor typ...
Electromagnetic Brake Typ...
LRD514-K
DRL60G-05A4P-KD
DRL60G-05A4P-KD
Guide Type
60
50
Rolled ball screw
4
Standard motor type
Without Additional Functi...
LRD514-KD
DRL60G-05A4PN-KD
DRL60G-05A4PN-KD
Guide Type
60
50
Rolled ball screw
4
Standard motor type
With Adjusting Knob
LRD514-KD
DRL60G-05A4PM-KD
DRL60G-05A4PM-KD
Guide Type
60
50
Rolled ball screw
4
Standard motor type
Electromagnetic Brake Typ...
LRD514-KD
DRL60G-05B4P-KD
DRL60G-05B4P-KD
Guide Type
60
50
Ground ball screw
4
Standard motor type
Without Additional Functi...
LRD514-KD
DRL60G-05B4PN-KD
DRL60G-05B4PN-KD
Guide Type
60
50
Ground ball screw
4
Standard motor type
With Adjusting Knob
LRD514-KD
DRL60G-05B4PM-KD
DRL60G-05B4PM-KD
Guide Type
60
50
Ground ball screw
4
Standard motor type
Electromagnetic Brake Typ...
LRD514-KD
DRL60G-05B4M-KD
DRL60G-05B4M-KD
Guide Type
60
50
Ground ball screw
4
High resolution motor typ...
Without Additional Functi...
LRD514-KD
DRL60G-05B4MN-KD
DRL60G-05B4MN-KD
Guide Type
60
50
Ground ball screw
4
High resolution motor typ...
With Adjusting Knob
LRD514-KD
DRL60G-05B4MM-KD
DRL60G-05B4MM-KD
Guide Type
60
50
Ground ball screw
4
High resolution motor typ...
Electromagnetic Brake Typ...
LRD514-KD
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청