카탈로그: OILES CORPORATION
생성됨: 11.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Guide unit - BBFK
OILES CORPORATION
Slide Shifter Guide Units
OILES#500 Guide Unit BK Type
Powered by
CAD모델 선택
{oiles/slide_shifter_guide_units/guide_unit_bk_type/bbfk.prj},{NB=BBFK30-250},{ORDERNO=BBFK30-250},{S=30},{ID=30},{IDT=+0.036/+0.015},{F=120},{OD=65},{ODT=-0.010/-0.029},{L=250},{FW=80},{SD=61},{SDT=±1},{BL=30},{FT=18},{E=25},{IA=50},{IB=75},{H=M12},{W=4.0},{SM=FC250},{GB=OILES 500},{CAU=Please refer to catalog about detail.},{T=18.000},{R=12}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ORDERNO
Order number
ⁿ/ₐ
S
Shaft Diameter
[mm]
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
F
Flange Diameter
[mm]
OD
Sleeve Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
L
[mm]
FW
Flange Width W
[mm]
SD
Sleeve Diameter
[mm]
SDT
Sleeve Diameter Tolerance
[mm]
FT
Flange Thickness
[mm]
E
[mm]
IA
Mounting Hole Interval A
[mm]
IB
Mounting Hole Interval B
[mm]
H
Mounting Hole M
ⁿ/ₐ
W
Weight
[kg]
SM
Sleeve Material
ⁿ/ₐ
GB
Guide Bushing
ⁿ/ₐ
CAU
Caution
ⁿ/ₐ
BBFK20-60
BBFK20-60
20
20
+0.035/+0.014
80
44
-0.009/-0.025
60
50
41
±1
12
15
30
55
M10
0.6
FC250
OILES 500
Please refer to catalog a...
BBFK20-100
BBFK20-100
20
20
+0.035/+0.014
80
44
-0.009/-0.025
100
50
41
±1
12
15
30
55
M10
0.8
FC250
OILES 500
Please refer to catalog a...
BBFK20-150
BBFK20-150
20
20
+0.035/+0.014
80
44
-0.009/-0.025
150
50
41
±1
12
15
30
55
M10
1.0
FC250
OILES 500
Please refer to catalog a...
BBFK25-80
BBFK25-80
25
25
+0.035/+0.014
100
54
-0.010/-0.029
80
65
51
±1
15
20
40
65
M10
1.3
FC250
OILES 500
Please refer to catalog a...
BBFK25-120
BBFK25-120
25
25
+0.035/+0.014
100
54
-0.010/-0.029
120
65
51
±1
15
20
40
65
M10
1.6
FC250
OILES 500
Please refer to catalog a...
BBFK25-180
BBFK25-180
25
25
+0.035/+0.014
100
54
-0.010/-0.029
180
65
51
±1
15
20
40
65
M10
2.1
FC250
OILES 500
Please refer to catalog a...
BBFK30-100
BBFK30-100
30
30
+0.036/+0.015
120
65
-0.010/-0.029
100
80
61
±1
18
25
50
75
M12
2.2
FC250
OILES 500
Please refer to catalog a...
BBFK30-150
BBFK30-150
30
30
+0.036/+0.015
120
65
-0.010/-0.029
150
80
61
±1
18
25
50
75
M12
2.6
FC250
OILES 500
Please refer to catalog a...
BBFK30-250
BBFK30-250
30
30
+0.036/+0.015
120
65
-0.010/-0.029
250
80
61
±1
18
25
50
75
M12
4.0
FC250
OILES 500
Please refer to catalog a...
BBFK35-120
BBFK35-120
35
35
+0.040/+0.015
130
75
-0.010/-0.029
120
85
70
±1
20
25
54
85
M12
3.2
FC250
OILES 500
Please refer to catalog a...
BBFK35-180
BBFK35-180
35
35
+0.040/+0.015
130
75
-0.010/-0.029
180
85
70
±1
20
25
54
85
M12
4.1
FC250
OILES 500
Please refer to catalog a...
BBFK35-270
BBFK35-270
35
35
+0.040/+0.015
130
75
-0.010/-0.029
270
85
70
±1
20
25
54
85
M12
6.0
FC250
OILES 500
Please refer to catalog a...
BBFK40-120
BBFK40-120
40
40
+0.040/+0.015
140
80
-0.010/-0.029
120
90
75
±1
20
30
60
90
M16
3.7
FC250
OILES 500
Please refer to catalog a...
BBFK40-180
BBFK40-180
40
40
+0.040/+0.015
140
80
-0.010/-0.029
180
90
75
±1
20
30
60
90
M16
4.8
FC250
OILES 500
Please refer to catalog a...
BBFK40-270
BBFK40-270
40
40
+0.040/+0.015
140
80
-0.010/-0.029
270
90
75
±1
20
30
60
90
M16
6.3
FC250
OILES 500
Please refer to catalog a...
BBFK50-120
BBFK50-120
50
50
+0.046/+0.021
160
95
-0.012/-0.034
120
100
89
±1
25
30
70
100
M16
4.8
FC250
OILES 500
Please refer to catalog a...
BBFK50-180
BBFK50-180
50
50
+0.046/+0.021
160
95
-0.012/-0.034
180
100
89
±1
25
30
70
100
M16
5.8
FC250
OILES 500
Please refer to catalog a...
BBFK50-270
BBFK50-270
50
50
+0.046/+0.021
160
95
-0.012/-0.034
270
100
89
±1
25
30
70
100
M16
7.3
FC250
OILES 500
Please refer to catalog a...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Guide unit - BBT
OILES CORPORATION
06.12.2021
BA Type - BTSA
OILES CORPORATION
06.12.2021
Guide Rail
OILES CORPORATION
06.12.2021
GR Series - Guide rail
OILES CORPORATION
06.12.2021
140H - 8R
TAIYO
14.06.2023
STC/STF Series - Shift table
OILES CORPORATION
06.12.2021
BA Type - BTCA
OILES CORPORATION
06.12.2021
Shift Table
OILES CORPORATION
06.12.2021
CQ2K-Z/CDQ2K-Z - Non-rotating Rod/Double Acting Single Rod
SMC Corporation
26.06.2024
LH20AN
NSK Rolling Bearing
07.06.2024
CRK-SFI/SFX/SFY Arm - Arm for SFI/SFX/SFY
CONVUM Ltd.
28.05.2020
SF shaft
THK CO.,LTD.
21.12.2021
Bushings - SPB
OILES CORPORATION
15.04.2019
XTPR - XTPR models
Unimec (IT)
22.06.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청