Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
29130 - Linear actuator connector clamps flange
norelem
Systems and components for machine and plant construction
29000 Monitor brackets Tubular connection system Round tubes, square tubes Column system
Tubular connection system
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_29000/rohrverbinder/29130_asmtab.prj},{NB=29130-30},{BEST=29130-30},{TYP=30},{A=55},{B=63},{C=78},{D=6,5 (2x)},{M1=30},{M2=0},{M3=60},{M4=0},{M5=53},{V1=M 8 x 25},{GEW=0.1635},{BS=Infotext},{ROHS=Yes},{ZTN=76090000},{EAN=4059495269504},{TYP1=2},{GEWINDE=M 8},{SCHL=25},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=25},{XB=8},{INFO=},{PPATH=29130_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
TYP
Type E
ⁿ/ₐ
A
width of plate
[mm]
B
total length
[mm]
C
length of plate
[mm]
D
borehole
[mm]
M1
distance
[mm]
M2
distance
[mm]
M3
distance
[mm]
M4
distance
[mm]
M5
distance
[mm]
V1
screw type
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
XB
thread
[mm]
INFO
Technical Information
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
29130-18
29130-18
18
37
43
50
5,5 (2x)
18
0
40
0
0
M 6 x 16
0.0620
Yes
76090000
4059495269498
6
31.12.2099
98% Warenverfügbarkeit. N...
29130-30
29130-30
30
55
63
78
6,5 (2x)
30
0
60
0
53
M 8 x 25
0.1635
Yes
76090000
4059495269504
8
31.12.2099
98% Warenverfügbarkeit. N...
29130-40
29130-40
40
80
87
105
8,5 (4x)
42
52
82
60
80
M 10 x 30
0.4420
Yes
76090000
4059495269511
10
31.12.2099
98% Warenverfügbarkeit. N...
29130-50
29130-50
50
92
100
130
10,5 (4x)
50
60
100
62
98
M 10 x 35
0.6788
Yes
76090000
4059495269528
10
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청