Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28024 - Screw plugs with magnet
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Screw plugs, press-in plugs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/verschlussschrauben_ferschlussstopfen/28024.prj},{NB=28024-27012},{BEST=28024-27012},{D=27},{D1=G 1/2},{D2=13.0},{L=8.0},{L1=11},{L2=9.0},{SW=24},{GEW=0.0146},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{EAN=4059495265575},{NDM=20.955},{ST=0.00},{XA=18.60},{TYP=2},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
28024-20014
28024-20014
20
G 1/4
8.0
7.0
9
5.0
17
0.0049
Yes
39269099
4059495265544
28024-22038
28024-22038
22
G 3/8
13.0
7.5
10
10.0
18
0.0109
Yes
39269099
4059495265568
28024-27012
28024-27012
27
G 1/2
13.0
8.0
11
9.0
24
0.0146
Yes
39269099
4059495265575
28024-34034
28024-34034
34
G 3/4
19.6
9.0
11
6.5
30
0.0245
Yes
39269099
4059495265582
28024-42100
28024-42100
42
G 1
19.6
10.5
12
14.0
35
0.0421
Yes
39269099
4059495265599
28024-201415
28024-201415
20
M 14 x 1,5
8.0
7.0
9
5.0
17
0.0047
Yes
39269099
4059495265551
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청