Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27876 - Hinges stainless steel
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27876_asmtab.prj},{NB=27876-0625151500},{BEST=27876-062515150},{MATERIAL=Edelstahl A2},{W=0},{AUSF=poliert},{A=50},{A1=15.0},{A2=15.0},{A3=25.0},{A4=25.0},{B=50},{B2=30},{H=6},{H1=12},{D1=6.5},{F1=1.1},{F2=0.9},{GEW=0.1178},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059495306360},{TYP=2.0},{XA=6.000},{XB=6.000},{XC=18.500},{XD=3.000},{TYP1=3},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=27876_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
width
[mm]
A1
distance
[mm]
A2
distance
[mm]
A3
width
[mm]
A4
width
[mm]
B
height
[mm]
B2
distance
[mm]
H
height
[mm]
H1
height
[mm]
D1
diameter
[mm]
F1
F1 max.
[kN]
F2
F2 max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27876-052013130
27876-052013130
stainless steel A2
polished
39
12.5
12.5
19.5
19.5
39
25
4
9
5.5
0.8
0.6
0.0509
Yes
83021090
4059495306346
31.12.2099
98% availability of produ...
27876-052013131
27876-052013131
stainless steel A2
sand blasted
39
12.5
12.5
19.5
19.5
39
25
4
9
5.5
0.8
0.6
0.0509
Yes
83021090
4059495306353
31.12.2099
98% availability of produ...
27876-062515150
27876-062515150
stainless steel A2
polished
50
15.0
15.0
25.0
25.0
50
30
6
12
6.5
1.1
0.9
0.1178
Yes
83021090
4059495306360
31.12.2099
98% availability of produ...
27876-062515151
27876-062515151
stainless steel A2
sand blasted
50
15.0
15.0
25.0
25.0
50
30
6
12
6.5
1.1
0.9
0.1184
Yes
83021090
4059495306377
31.12.2099
98% availability of produ...
27876-083018180
27876-083018180
stainless steel A4
polished
60
18.0
18.0
30.0
30.0
60
36
8
15
8.5
2.0
1.5
0.1856
Yes
83021090
4059495306384
31.12.2099
98% availability of produ...
27876-083018181
27876-083018181
stainless steel A4
brushed
60
18.0
18.0
30.0
30.0
60
36
8
15
8.5
2.0
1.5
0.1850
Yes
83021090
4059495306391
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청