Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27868-10 - Hinges die-cast zinc
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Hinges
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/scharniere/27868-10_asmtab.prj},{NB=27868-10-0606305021_0},{BEST=27868-10-0606305021},{MATERIAL=Zink},{FORM=A},{W=0},{A=63},{A1=15.0},{A2=28.0},{A3=25},{A4=38},{A5=},{A6=},{B=50},{B1=30},{D1=6.3},{S=6},{H=11.5},{F1=4400},{F2=850},{GEW=0.1062},{BS=Infotext},{ROHS=Yes},{ZTN=83021090},{EAN=4059495925875},{FILTER=KIPP,NORELEM,KIPP_USA},{TYP=1.000},{XW=90.0},{PPATH=27868-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
[mm]
A
total length
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
A5
Distance
[mm]
A6
Distance
[mm]
B
total width
[mm]
B1
Distance
[mm]
D1
Diameter
[mm]
S
height
[mm]
H
total height
[mm]
F1
load-bearing capacity
[N]
F2
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
XW
Diameter
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27868-10-0504004011
27868-10-0504004011
Zinc
A
40
12.5
12.5
20
20
40
25
5.3
5
9.0
3650
2000
0.0460
Yes
83021090
4059495925806
0.0
31.12.2099
98% availability of produ...
27868-10-0504004021
27868-10-0504004021
Zinc
A
40
12.5
12.5
20
20
40
25
5.3
5
9.0
3650
2000
0.0459
Yes
83021090
4059495925813
0.0
31.12.2099
98% availability of produ...
27868-10-0605005011
27868-10-0605005011
Zinc
A
50
15.0
15.0
25
25
50
30
6.3
6
11.5
3650
2000
0.0890
Yes
83021090
4059495925820
0.0
31.12.2099
98% availability of produ...
27868-10-0605005021
27868-10-0605005021
Zinc
A
50
15.0
15.0
25
25
50
30
6.3
6
11.5
3650
2000
0.0890
Yes
83021090
4059495925837
0.0
31.12.2099
98% availability of produ...
27868-10-0607605011
27868-10-0607605011
Zinc
A
76
28.0
28.0
38
38
50
30
6.3
6
11.5
3650
900
0.1264
Yes
83021090
4059495925844
90.0
31.12.2099
98% availability of produ...
27868-10-0607605021
27868-10-0607605021
Zinc
A
76
28.0
28.0
38
38
50
30
6.3
6
11.5
3650
900
0.1250
Yes
83021090
4059495925851
90.0
31.12.2099
98% availability of produ...
27868-10-0606305011
27868-10-0606305011
Zinc
A
63
15.0
28.0
25
38
50
30
6.3
6
11.5
4400
850
0.1075
Yes
83021090
4059495925868
90.0
31.12.2099
98% availability of produ...
27868-10-0606305021
27868-10-0606305021
Zinc
A
63
15.0
28.0
25
38
50
30
6.3
6
11.5
4400
850
0.1062
Yes
83021090
4059495925875
90.0
31.12.2099
98% availability of produ...
27868-10-0806006011
27868-10-0806006011
Zinc
A
60
18.0
18.0
30
30
60
36
8.4
8
15.0
4500
4500
0.1630
Yes
83021090
4059495925882
0.0
31.12.2099
98% availability of produ...
27868-10-0806006021
27868-10-0806006021
Zinc
A
60
18.0
18.0
30
30
60
36
8.4
8
15.0
4500
4500
0.1630
Yes
83021090
4059495925899
0.0
31.12.2099
98% availability of produ...
27868-10-0607606021
27868-10-0607606021
Zinc
A
76
28.0
28.0
38
38
60
36
6.5
8
15.0
3650
2000
0.1400
Yes
83021090
4059495925905
90.0
31.12.2099
98% availability of produ...
27868-10-0607606012
27868-10-0607606012
Zinc
B
76
28.0
21.0
38
38
18
18
60
36
6.5
8
15.0
4500
4500
0.1966
Yes
83021090
4059495925912
90.0
31.12.2099
98% availability of produ...
27868-10-0607606022
27868-10-0607606022
Zinc
B
76
28.0
21.0
38
38
18
18
60
36
6.5
8
15.0
4500
4500
0.1952
Yes
83021090
4059495925929
90.0
31.12.2099
98% availability of produ...
27868-10-0809006011
27868-10-0809006011
Zinc
A
90
18.0
45.0
30
60
60
36
8.4
8
15.0
5500
2500
0.2000
Yes
83021090
4059495925936
90.0
31.12.2099
98% availability of produ...
27868-10-0809006021
27868-10-0809006021
Zinc
A
90
18.0
45.0
30
60
60
36
8.4
8
15.0
5500
2500
0.2000
Yes
83021090
4059495925943
90.0
31.12.2099
98% availability of produ...
27868-10-0812006011
27868-10-0812006011
Zinc
A
120
45.0
45.0
60
60
60
36
8.4
8
15.0
5500
1300
0.2932
Yes
83021090
4059495925950
90.0
31.12.2099
98% availability of produ...
27868-10-0812006021
27868-10-0812006021
Zinc
A
120
45.0
45.0
60
60
60
36
8.4
8
15.0
5500
1300
0.3130
Yes
83021090
4059495925967
90.0
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청