Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27708 - Levelling sets spherical washer with locknut
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27708.prj},{NB=27708-3930105},{BEST=27708-3930},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M60x2},{D2=80},{HMIN=105},{HMAX=105},{B=11},{N=7},{M=3.0},{ALPHA=4°},{F=495.0},{F1=218.00},{GEW=2.8290},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495258294},{ST=2.0},{NDM=60.0},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{LH=144.000},{XA=11.000},{XB=11.500},{XC=51.000},{XD=64.500},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
ALPHA
Angle Alpha
[°]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27708-1006
27708-1006
Steel
6.6
M6
M15x1
25
40
5
4
2.0
4°
40.0
36.00
0.1027
Yes
73181900
4059495258010
31.12.2099
98% Warenverfügbarkeit. N...
27708-1406
27708-1406
Steel
6.6
M6
M20x1
32
49
6
4
2.0
4°
65.0
55.70
0.1470
Yes
73181900
4059495258034
31.12.2099
98% Warenverfügbarkeit. N...
27708-1408
27708-1408
Steel
9.0
M8
M20x1
32
49
6
4
2.0
4°
65.0
48.00
0.2106
Yes
73181900
4059495258058
31.12.2099
98% Warenverfügbarkeit. N...
27708-1410
27708-1410
Steel
11.0
M10
M20x1
32
49
6
4
2.0
4°
65.0
37.90
0.1990
Yes
73181900
4059495258072
31.12.2099
98% Warenverfügbarkeit. N...
27708-1810
27708-1810
Steel
11.0
M10
M30x1,5
45
61
7
5
2.0
4°
120.0
92.90
0.6001
Yes
73181900
4059495258096
31.12.2099
98% Warenverfügbarkeit. N...
27708-1812
27708-1812
Steel
13.5
M12
M30x1,5
45
61
7
5
2.0
4°
120.0
80.40
0.5821
Yes
73181900
4059495258119
31.12.2099
98% Warenverfügbarkeit. N...
27708-1816
27708-1816
Steel
17.5
M16
M30x1,5
45
61
7
5
2.0
4°
120.0
45.50
0.5461
Yes
73181900
4059495258133
31.12.2099
98% Warenverfügbarkeit. N...
27708-2316
27708-2316
Steel
17.5
M16
M40x1,5
58
79
9
6
2.5
4°
210.0
136.00
1.1170
Yes
73181900
4059495258157
31.12.2099
98% Warenverfügbarkeit. N...
27708-2320
27708-2320
Steel
22.0
M20
M40x1,5
58
79
9
6
2.5
4°
210.0
90.00
1.1170
Yes
73181900
4059495258171
31.12.2099
98% Warenverfügbarkeit. N...
27708-2324
27708-2324
Steel
26.0
M24
M40x1,5
58
79
9
6
2.5
4°
210.0
37.00
1.0360
Yes
73181900
4059495258195
31.12.2099
98% Warenverfügbarkeit. N...
27708-2920
27708-2920
Steel
22.0
M20
M50x1,5
70
94
11
6
2.5
4°
330.0
210.00
2.0600
Yes
73181900
4059495258218
31.12.2099
98% Warenverfügbarkeit. N...
27708-2924
27708-2924
Steel
26.0
M24
M50x1,5
70
94
11
6
2.5
4°
330.0
157.00
1.9600
Yes
73181900
4059495258232
31.12.2099
98% Warenverfügbarkeit. N...
27708-2930
27708-2930
Steel
33.0
M30
M50x1,5
70
94
11
6
2.5
4°
330.0
53.00
1.8350
Yes
73181900
4059495258256
31.12.2099
98% Warenverfügbarkeit. N...
27708-3924
27708-3924
Steel
26.0
M24
M60x2
80
105
11
7
3.0
4°
495.0
322.00
2.7900
Yes
73181900
4059495258270
31.12.2099
98% Warenverfügbarkeit. N...
27708-3930
27708-3930
Steel
33.0
M30
M60x2
80
105
11
7
3.0
4°
495.0
218.00
2.8290
Yes
73181900
4059495258294
31.12.2099
98% Warenverfügbarkeit. N...
27708-10061
27708-10061
Stainless steel
6.6
M6
M15x1
25
40
5
4
2.0
4°
27.1
24.14
0.0996
Yes
73181900
4059495258027
31.12.2099
98% Warenverfügbarkeit. N...
27708-14061
27708-14061
Stainless steel
6.6
M6
M20x1
32
49
6
4
2.0
4°
43.4
36.56
0.1470
Yes
73181900
4059495258041
31.12.2099
98% Warenverfügbarkeit. N...
27708-14081
27708-14081
Stainless steel
9.0
M8
M20x1
32
49
6
4
2.0
4°
43.4
30.86
0.2129
Yes
73181900
4059495258065
31.12.2099
98% Warenverfügbarkeit. N...
27708-14101
27708-14101
Stainless steel
11.0
M10
M20x1
32
49
6
4
2.0
4°
43.4
23.41
0.1470
Yes
73181900
4059495258089
31.12.2099
98% Warenverfügbarkeit. N...
27708-18101
27708-18101
Stainless steel
11.0
M10
M30x1,5
45
61
7
5
2.0
4°
84.0
64.01
0.4874
Yes
73181900
4059495258102
31.12.2099
98% Warenverfügbarkeit. N...
27708-18121
27708-18121
Stainless steel
13.5
M12
M30x1,5
45
61
7
5
2.0
4°
84.0
54.82
0.5759
Yes
73181900
4059495258126
31.12.2099
98% Warenverfügbarkeit. N...
27708-18161
27708-18161
Stainless steel
17.5
M16
M30x1,5
45
61
7
5
2.0
4°
84.0
28.90
0.5449
Yes
73181900
4059495258140
31.12.2099
98% Warenverfügbarkeit. N...
27708-23161
27708-23161
Stainless steel
17.5
M16
M40x1,5
58
79
9
6
2.5
4°
148.0
92.90
1.1800
Yes
73181900
4059495258164
31.12.2099
98% Warenverfügbarkeit. N...
27708-23201
27708-23201
Stainless steel
22.0
M20
M40x1,5
58
79
9
6
2.5
4°
148.0
59.08
1.1200
Yes
73181900
4059495258188
31.12.2099
98% Warenverfügbarkeit. N...
27708-23241
27708-23241
Stainless steel
26.0
M24
M40x1,5
58
79
9
6
2.5
4°
148.0
20.30
1.0500
Yes
73181900
4059495258201
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청