Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27706 - Levelling sets spherical washer with locknut
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27706.prj},{NB=27706-123067},{BEST=27706-1230},{MATERIAL=Stahl},{D=33.0},{FS=M30},{D1=M60x2},{D2=80},{HMIN=67},{HMAX=67},{B=11},{N=7},{M=3.0},{ALPHA=4°},{F=495.0},{F1=218.00},{GEW=1.9100},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495257693},{NDM=60.000},{ST=2.0},{LH=79.000},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
FS
for bolt
[mm]
D1
thread
[mm]
D2
diameter H min.
[mm]
HMIN
H min.
[mm]
B
height
ⁿ/ₐ
N
width
[mm]
M
depth
[mm]
ALPHA
Angle Alpha
[°]
F
F kN
[kN]
F1
F1 kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27706-0406
27706-0406
Steel
6.6
M6
M15x1
25
27
5
4
2.0
4°
40.0
36.00
0.0800
Yes
73181900
4059495257419
27706-0506
27706-0506
Steel
6.6
M6
M20x1
32
32
6
4
2.0
4°
65.0
55.70
0.1632
Yes
73181900
4059495257433
27706-0508
27706-0508
Steel
9.0
M8
M20x1
32
32
6
4
2.0
4°
65.0
48.00
0.1563
Yes
73181900
4059495257457
27706-0510
27706-0510
Steel
11.0
M10
M20x1
32
32
6
4
2.0
4°
65.0
37.90
0.1499
Yes
73181900
4059495257471
27706-0710
27706-0710
Steel
11.0
M10
M30x1,5
45
41
7
5
2.0
4°
120.0
92.90
0.4034
Yes
73181900
4059495257495
27706-0712
27706-0712
Steel
13.5
M12
M30x1,5
45
41
7
5
2.0
4°
120.0
80.40
0.4276
Yes
73181900
4059495257518
27706-0716
27706-0716
Steel
17.5
M16
M30x1,5
45
41
7
5
2.0
4°
120.0
45.50
0.3862
Yes
73181900
4059495257532
27706-0916
27706-0916
Steel
17.5
M16
M40x1,5
58
53
9
6
2.5
4°
210.0
136.00
0.9373
Yes
73181900
4059495257556
27706-0920
27706-0920
Steel
22.0
M20
M40x1,5
58
53
9
6
2.5
4°
210.0
90.00
0.8840
Yes
73181900
4059495257570
27706-0924
27706-0924
Steel
26.0
M24
M40x1,5
58
53
9
6
2.5
4°
210.0
37.00
0.7800
Yes
73181900
4059495257594
27706-1020
27706-1020
Steel
22.0
M20
M50x1,5
70
61
11
6
2.5
4°
330.0
210.00
1.3000
Yes
73181900
4059495257617
27706-1024
27706-1024
Steel
26.0
M24
M50x1,5
70
61
11
6
2.5
4°
330.0
157.00
1.3480
Yes
73181900
4059495257631
27706-1030
27706-1030
Steel
33.0
M30
M50x1,5
70
61
11
6
2.5
4°
330.0
53.00
1.2070
Yes
73181900
4059495257655
27706-1224
27706-1224
Steel
26.0
M24
M60x2
80
67
11
7
3.0
4°
495.0
322.00
1.9770
Yes
73181900
4059495257679
27706-1230
27706-1230
Steel
33.0
M30
M60x2
80
67
11
7
3.0
4°
495.0
218.00
1.9100
Yes
73181900
4059495257693
27706-04061
27706-04061
Stainless steel
6.6
M6
M15x1
25
27
5
4
2.0
4°
27.1
24.14
0.0789
Yes
73181900
4059495257426
27706-05061
27706-05061
Stainless steel
6.6
M6
M20x1
32
32
6
4
2.0
4°
43.4
36.56
0.1664
Yes
73181900
4059495257440
27706-05081
27706-05081
Stainless steel
9.0
M8
M20x1
32
32
6
4
2.0
4°
43.4
30.86
0.1400
Yes
73181900
4059495257464
27706-05101
27706-05101
Stainless steel
11.0
M10
M20x1
32
32
6
4
2.0
4°
43.4
23.41
0.1508
Yes
73181900
4059495257488
27706-07101
27706-07101
Stainless steel
11.0
M10
M30x1,5
45
41
7
5
2.0
4°
84.0
64.01
0.4066
Yes
73181900
4059495257501
27706-07121
27706-07121
Stainless steel
13.5
M12
M30x1,5
45
41
7
5
2.0
4°
84.0
54.82
0.3934
Yes
73181900
4059495257525
27706-07161
27706-07161
Stainless steel
17.5
M16
M30x1,5
45
41
7
5
2.0
4°
84.0
28.90
0.3959
Yes
73181900
4059495257549
27706-09161
27706-09161
Stainless steel
17.5
M16
M40x1,5
58
53
9
6
2.5
4°
148.0
92.90
0.7800
Yes
73181900
4059495257563
27706-09201
27706-09201
Stainless steel
22.0
M20
M40x1,5
58
53
9
6
2.5
4°
148.0
59.08
0.8913
Yes
73181900
4059495257587
27706-09241
27706-09241
Stainless steel
26.0
M24
M40x1,5
58
53
9
6
2.5
4°
148.0
20.30
0.8573
Yes
73181900
4059495257600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
07460 - Spherical levelling washers
norelem
30.05.2024
27708 - Levelling sets spherical washer with locknut
norelem
26.06.2024
07420 - Spherical washers DIN 6319, edition 10/01
norelem
30.05.2024
02110 - Swivel feet
norelem
30.05.2024
27705 - Levelling sets spherical washer
norelem
26.06.2024
27707 - Levelling sets spherical washer
norelem
26.06.2024
27703 - Levelling sets low version with locknut
norelem
26.06.2024
10347 - Foot plates Type B and Type I
norelem
30.05.2024
27760 - Machine feet
norelem
26.06.2024
27702 - Levelling sets low version
norelem
26.06.2024
04435 - Cam screws with hexagon washer
norelem
30.05.2024
27700 - Levelling sets high version
norelem
26.06.2024
07161 - Socket head screws with low head DIN 6912
norelem
30.05.2024
27701 - Levelling sets with locknut
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청