Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27700 - Levelling sets high version
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Levelling sets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/hoehenverstellelemente/27700.prj},{NB=27700-04030_0},{BEST=27700-04030},{MATERIAL=Stahl},{HUB=0},{D=33.0},{S=M 30},{D1=M 50 x 1.5},{D2=70},{HMIN=66},{HMAX=106},{DH=40},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53},{GEW=1.2340},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495256191},{XA=48.10},{W1=40.000},{ST=1.500},{FILTER=KIPP,NORELEM ,KIPP_USA,,BLOHM},{NDM=50.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
D
diameter
[mm]
S
for screw
[mm]
D1
thread
[mm]
D2
diameter
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
B
height
[mm]
N
width
[mm]
M
width
[mm]
F
force
[kN]
F1
force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
27700-01504
27700-01504
Stahl
4.5
M 4
M 15 x 1
25
28
43
5
4
2.0
40.0
36
0.0725
Yes
73181900
4059495255910
31.12.2099
98% Warenverfügbarkeit. N...
27700-01505
27700-01505
Stahl
5.5
M 5
M 15 x 1
25
28
43
5
4
2.0
40.0
33,4
0.0722
Yes
73181900
4059495255934
31.12.2099
98% Warenverfügbarkeit. N...
27700-01506
27700-01506
Stahl
6.6
M 6
M 15 x 1
25
28
43
5
4
2.0
40.0
30,7
0.0674
Yes
73181900
4059495255958
31.12.2099
98% Warenverfügbarkeit. N...
27700-02006
27700-02006
Stahl
6.6
M 6
M 20 x 1
32
35
55
6
4
2.0
65.0
55,7
0.1552
Yes
73181900
4059495255972
31.12.2099
98% Warenverfügbarkeit. N...
27700-02008
27700-02008
Stahl
9.0
M 8
M 20 x 1
32
35
55
6
4
2.0
65.0
48
0.1485
Yes
73181900
4059495255996
31.12.2099
98% Warenverfügbarkeit. N...
27700-02010
27700-02010
Stahl
11.0
M 10
M 20 x 1
32
35
55
6
4
2.0
65.0
37,9
0.1396
Yes
73181900
4059495256016
31.12.2099
98% Warenverfügbarkeit. N...
27700-02510
27700-02510
Stahl
11.0
M 10
M 30 x 1.5
45
42
67
7
5
2.0
120.0
92,9
0.4099
Yes
73181900
4059495256030
31.12.2099
98% Warenverfügbarkeit. N...
27700-02512
27700-02512
Stahl
13.5
M 12
M 30 x 1.5
45
42
67
7
5
2.0
120.0
80,4
0.3967
Yes
73181900
4059495256054
31.12.2099
98% Warenverfügbarkeit. N...
27700-02516
27700-02516
Stahl
17.5
M 16
M 30 x 1.5
45
42
67
7
5
2.0
120.0
45,5
0.3624
Yes
73181900
4059495256078
31.12.2099
98% Warenverfügbarkeit. N...
27700-03216
27700-03216
Stahl
17.5
M 16
M 40 x 1.5
58
54
86
9
6
2.5
210.0
136
0.8314
Yes
73181900
4059495256092
31.12.2099
98% Warenverfügbarkeit. N...
27700-03220
27700-03220
Stahl
22.0
M 20
M 40 x 1.5
58
54
86
9
6
2.5
210.0
90
0.7729
Yes
73181900
4059495256115
31.12.2099
98% Warenverfügbarkeit. N...
27700-03224
27700-03224
Stahl
26.0
M 24
M 40 x 1.5
58
54
86
9
6
2.5
210.0
37
0.7142
Yes
73181900
4059495256139
31.12.2099
98% Warenverfügbarkeit. N...
27700-04020
27700-04020
Stahl
22.0
M 20
M 50 x 1.5
70
66
106
11
6
2.5
330.0
210
1.4830
Yes
73181900
4059495256153
31.12.2099
98% Warenverfügbarkeit. N...
27700-04024
27700-04024
Stahl
26.0
M 24
M 50 x 1.5
70
66
106
11
6
2.5
330.0
157
1.4310
Yes
73181900
4059495256177
31.12.2099
98% Warenverfügbarkeit. N...
27700-04030
27700-04030
Stahl
33.0
M 30
M 50 x 1.5
70
66
106
11
6
2.5
330.0
53
1.2340
Yes
73181900
4059495256191
31.12.2099
98% Warenverfügbarkeit. N...
27700-015041
27700-015041
Edelstahl
4.5
M 4
M 15 x 1
25
28
43
5
4
2.0
27.1
24,14
0.0752
Yes
73181900
4059495255927
31.12.2099
98% Warenverfügbarkeit. N...
27700-015051
27700-015051
Edelstahl
5.5
M 5
M 15 x 1
25
28
43
5
4
2.0
27.1
22,24
0.0716
Yes
73181900
4059495255941
31.12.2099
98% Warenverfügbarkeit. N...
27700-015061
27700-015061
Edelstahl
6.6
M 6
M 15 x 1
25
28
43
5
4
2.0
27.1
20,26
0.0673
Yes
73181900
4059495255965
31.12.2099
98% Warenverfügbarkeit. N...
27700-020061
27700-020061
Edelstahl
6.6
M 6
M 20 x 1
32
35
55
6
4
2.0
43.4
36,56
0.1636
Yes
73181900
4059495255989
31.12.2099
98% Warenverfügbarkeit. N...
27700-020081
27700-020081
Edelstahl
9.0
M 8
M 20 x 1
32
35
55
6
4
2.0
43.4
30,86
0.1449
Yes
73181900
4059495256009
31.12.2099
98% Warenverfügbarkeit. N...
27700-020101
27700-020101
Edelstahl
11.0
M 10
M 20 x 1
32
35
55
6
4
2.0
43.4
23,41
0.1382
Yes
73181900
4059495256023
31.12.2099
98% Warenverfügbarkeit. N...
27700-025101
27700-025101
Edelstahl
11.0
M 10
M 30 x 1.5
45
42
67
7
5
2.0
84.0
64,01
0.4123
Yes
73181900
4059495256047
31.12.2099
98% Warenverfügbarkeit. N...
27700-025121
27700-025121
Edelstahl
13.5
M 12
M 30 x 1.5
45
42
67
7
5
2.0
84.0
54,82
0.3985
Yes
73181900
4059495256061
31.12.2099
98% Warenverfügbarkeit. N...
27700-025161
27700-025161
Edelstahl
17.5
M 16
M 30 x 1.5
45
42
67
7
5
2.0
84.0
28,9
0.3286
Yes
73181900
4059495256085
31.12.2099
98% Warenverfügbarkeit. N...
27700-032161
27700-032161
Edelstahl
17.5
M 16
M 40 x 1.5
58
54
86
9
6
2.5
148.0
92,9
0.8339
Yes
73181900
4059495256108
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
27701 - Levelling sets with locknut
norelem
26.06.2024
27703 - Levelling sets low version with locknut
norelem
26.06.2024
27702 - Levelling sets low version
norelem
26.06.2024
27706 - Levelling sets spherical washer with locknut
norelem
26.06.2024
27708 - Levelling sets spherical washer with locknut
norelem
26.06.2024
21402 - Carriages with flange
norelem
26.06.2024
07420 - Spherical washers DIN 6319, edition 10/01
norelem
30.05.2024
02041 - Positioning feet
norelem
30.05.2024
07460 - Spherical levelling washers
norelem
30.05.2024
27705 - Levelling sets spherical washer
norelem
26.06.2024
95010 - Swivel and fixed castors appliance, standard version
norelem
30.05.2024
27707 - Levelling sets spherical washer
norelem
26.06.2024
27816 - Levelling feet plates plastic, heav-duty version
norelem
26.06.2024
07540 - Shoulder screws with slotted domed head
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청