Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27632 - Rod ends with plain bearing internal thread, narrow version DIN ISO 12240-4
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27632.prj},{NB=27632-20_0},{BEST=27632-20},{AUSF=Rechtsgewinde},{ROT=0},{D=20 -0,010},{D1=M 20 x 1,5},{D2=27.5},{D3=35},{A=77},{B=53},{B1=10.0},{H=16},{H1=13.0},{K=29},{L=38},{L1=23},{SW=32},{W=8},{TZD=31.5},{TZS=60.0},{GEW=0.2900},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495254906},{DX=20.000},{XROT=0,[-$W.:$W.]},{NDM=20.0},{KDM=18.376},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
27632-06
27632-06
right-hand thread
6 -0,008
M 6
10.0
13
30
20
5.0
6
4.4
10
12
11
11
12
3.6
8.2
0.0170
Yes
84833080
4059495254760
27632-08
27632-08
right-hand thread
8 -0,008
M 8
12.5
16
36
24
5.0
8
6.0
13
16
12
14
12
5.8
12.9
0.0381
Yes
84833080
4059495254784
27632-10
27632-10
right-hand thread
10 -0,008
M 10
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0540
Yes
84833080
4059495254807
27632-10125
27632-10125
right-hand thread
10 -0,008
M 10 x 1,25
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0586
Yes
84833080
4059495254821
27632-12
27632-12
right-hand thread
12 -0,008
M 12
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0947
Yes
84833080
4059495254845
27632-12125
27632-12125
right-hand thread
12 -0,008
M 12 x 1,25
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0932
Yes
84833080
4059495254869
27632-16
27632-16
right-hand thread
17 -0,008
M 16
24.0
30
67
46
10.0
14
11.0
25
33
20
27
8
22.0
45.0
0.2351
Yes
84833080
4059495254883
27632-20
27632-20
right-hand thread
20 -0,010
M 20 x 1,5
27.5
35
77
53
10.0
16
13.0
29
38
23
32
8
31.5
60.0
0.2900
Yes
84833080
4059495254906
27632-061
27632-061
left-hand thread
6 -0,008
M 6
10.0
13
30
20
5.0
6
4.4
10
12
11
11
12
3.6
8.2
0.0213
Yes
84833080
4059495254777
27632-081
27632-081
left-hand thread
8 -0,008
M 8
12.5
16
36
24
5.0
8
6.0
13
16
12
14
12
5.8
12.9
0.0385
Yes
84833080
4059495254791
27632-101
27632-101
left-hand thread
10 -0,008
M 10
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0619
Yes
84833080
4059495254814
27632-101251
27632-101251
left-hand thread
10 -0,008
M 10 x 1,25
15.0
19
43
28
6.5
9
7.0
16
20
13
17
12
8.6
17.6
0.0589
Yes
84833080
4059495254838
27632-121
27632-121
left-hand thread
12 -0,008
M 12
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0994
Yes
84833080
4059495254852
27632-121251
27632-121251
left-hand thread
12 -0,008
M 12 x 1,25
17.5
22
50
34
6.5
10
8.0
18
22
15
19
8
11.4
24.5
0.0920
Yes
84833080
4059495254876
27632-161
27632-161
left-hand thread
17 -0,008
M 16
24.0
30
67
46
10.0
14
11.0
25
33
20
27
8
22.0
45.0
0.2080
Yes
84833080
4059495254890
27632-201
27632-201
left-hand thread
20 -0,010
M 20 x 1,5
27.5
35
77
53
10.0
16
13.0
29
38
23
32
8
31.5
60.0
0.3434
Yes
84833080
4059495254913
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청