Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27629 - Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27629.prj},{NB=27629-22_0},{BEST=27629-22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{A=84},{B=54},{H=28},{H1=20.00},{K=38.10},{L=51},{L1=26},{W=13},{TZD=97.2},{TZS=99.7},{GEW=0.4634},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495254401},{XROT=0,[-$W.:$W.]},{NDM=22.0},{XA=16.4},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27629-05
27629-05
right-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0140
Yes
84833080
4059495254265
31.12.2099
98% availability of produ...
27629-06
27629-06
right-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0200
Yes
84833080
4059495254289
31.12.2099
98% availability of produ...
27629-08
27629-08
right-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0380
Yes
84833080
4059495254302
31.12.2099
98% availability of produ...
27629-10
27629-10
right-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0615
Yes
84833080
4059495254326
31.12.2099
98% availability of produ...
27629-12
27629-12
right-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0947
Yes
84833080
4059495254340
31.12.2099
98% availability of produ...
27629-16
27629-16
right-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
13
52.7
60.6
0.2020
Yes
84833080
4059495254364
31.12.2099
98% availability of produ...
27629-20
27629-20
right-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
13
78.1
83.1
0.3270
Yes
84833080
4059495254388
31.12.2099
98% availability of produ...
27629-22
27629-22
right-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
13
97.2
99.7
0.4634
Yes
84833080
4059495254401
31.12.2099
98% availability of produ...
27629-051
27629-051
left-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0142
Yes
84833080
4059495254272
31.12.2099
98% availability of produ...
27629-061
27629-061
left-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0196
Yes
84833080
4059495254296
31.12.2099
98% availability of produ...
27629-081
27629-081
left-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0376
Yes
84833080
4059495254319
31.12.2099
98% availability of produ...
27629-101
27629-101
left-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0624
Yes
84833080
4059495254333
31.12.2099
98% availability of produ...
27629-121
27629-121
left-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0902
Yes
84833080
4059495254357
31.12.2099
98% availability of produ...
27629-161
27629-161
left-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
60.6
0.1953
Yes
84833080
4059495254371
31.12.2099
98% availability of produ...
27629-201
27629-201
left-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
15
78.1
83.1
0.3439
Yes
84833080
4059495254395
31.12.2099
98% availability of produ...
27629-221
27629-221
left-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
15
97.2
99.7
0.4582
Yes
84833080
4059495254418
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청