Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27621-02 - Bolt with groove for circlip suitable for clevis joints
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gelenkkoepfe/27621-02.prj},{NB=27621-02-016325},{BEST=27621-02-016325},{MATERIAL=Stahl},{D1=16},{D2=15.2},{D3=21},{A=32.5},{K=3.0},{L=37.0},{M=1.10},{Z1=1.50},{Z2=1.5},{GEW=0.0650},{BS=Infortext},{ROHS=Yes},{ZTN=73182900},{EAN=4059495461656},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
D2
diameter
ⁿ/ₐ
D3
diameter
ⁿ/ₐ
A
distance
[mm]
K
height
[mm]
L
Length
[mm]
M
distance
[mm]
Z1
height
[mm]
Z2
height
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27621-02-004085
27621-02-004085
Steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Yes
73182900
4059495461588
31.12.2099
98% availability of produ...
27621-02-005105
27621-02-005105
Steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0025
Yes
73182900
4059495461595
31.12.2099
98% availability of produ...
27621-02-006125
27621-02-006125
Steel
6
5.7
9
12.5
1.5
15.5
0.80
0.75
0.5
0.0041
Yes
73182900
4059495461601
31.12.2099
98% availability of produ...
27621-02-008165
27621-02-008165
Steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Yes
73182900
4059495461618
31.12.2099
98% availability of produ...
27621-02-010205
27621-02-010205
Steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0167
Yes
73182900
4059495461625
31.12.2099
98% availability of produ...
27621-02-012245
27621-02-012245
Steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Yes
73182900
4059495461632
31.12.2099
98% availability of produ...
27621-02-014275
27621-02-014275
Steel
14
13.4
19
27.5
3.0
32.0
1.10
1.25
1.5
0.0440
Yes
73182900
4059495461649
31.12.2099
98% availability of produ...
27621-02-016325
27621-02-016325
Steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Yes
73182900
4059495461656
31.12.2099
98% availability of produ...
27621-02-020405
27621-02-020405
Steel
20
19.0
26
40.5
4.0
46.0
1.30
1.50
2.0
0.1273
Yes
73182900
4059495461663
31.12.2099
98% availability of produ...
27621-02-104085
27621-02-104085
Stainless steel
4
3.8
6
8.5
1.0
10.0
0.50
0.50
0.5
0.0012
Yes
73182900
4059495461670
31.12.2099
98% availability of produ...
27621-02-105105
27621-02-105105
Stainless steel
5
4.8
8
10.5
1.5
12.5
0.70
0.50
0.5
0.0024
Yes
73182900
4059495461687
31.12.2099
98% availability of produ...
27621-02-106125
27621-02-106125
Stainless steel
6
5.7
9
12.0
1.5
15.5
0.80
0.75
0.5
0.0041
Yes
73182900
4059495461694
31.12.2099
98% availability of produ...
27621-02-108165
27621-02-108165
Stainless steel
8
7.6
12
16.5
2.0
20.5
0.90
1.00
1.0
0.0095
Yes
73182900
4059495461700
31.12.2099
98% availability of produ...
27621-02-110205
27621-02-110205
Stainless steel
10
9.6
14
20.5
2.0
24.0
1.10
1.00
1.0
0.0169
Yes
73182900
4059495461717
31.12.2099
98% availability of produ...
27621-02-112245
27621-02-112245
Stainless steel
12
11.5
17
24.5
3.0
28.0
1.10
1.25
1.5
0.0293
Yes
73182900
4059495461724
31.12.2099
98% availability of produ...
27621-02-116325
27621-02-116325
Stainless steel
16
15.2
21
32.5
3.0
37.0
1.10
1.50
1.5
0.0650
Yes
73182900
4059495461731
31.12.2099
98% availability of produ...
27621-02-120405
27621-02-120405
Stainless steel
20
19.0
26
40.0
4.0
46.0
1.30
1.50
2.0
0.1278
Yes
73182900
4059495461748
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청