Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
27620 - Clevis joints, steel with snap-in pin DIN 71752
norelem
Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Clevis joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_27000/gabelgelenke/27620.prj},{NB=27620-1248},{BEST=27620-1248},{MATERIAL=Stahl},{AUSF=Rechtsgewinde},{XA=4.0000},{XB=5.0000},{B=12},{G=48},{D1=12},{D2=M 12},{D3=20},{L1=86},{L2=72},{L3=18.0},{L5=69.0},{L6=28},{A=24},{BELASTUNGK=0},{BELASTUNGL=0},{GEW=0.2014},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495252629},{NDM=12.000},{ST=1.750},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
G
Length
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
[mm]
L6
width
[mm]
A
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
27620-03508
27620-03508
Steel
right-hand thread
4
8
4
M 3,5
8
21
16
6.0
15.0
10
8
0.0066
Yes
73181900
4059495252438
31.12.2099
98% availability of produ...
27620-0510
27620-0510
Steel
right-hand thread
5
10
5
M 5
9
26
20
7.5
19.0
12
10
0.0116
Yes
73181900
4059495252445
31.12.2099
98% availability of produ...
27620-0612
27620-0612
Steel
right-hand thread
6
12
6
M 6
10
31
24
9.0
23.0
14
12
0.0187
Yes
73181900
4059495252469
31.12.2099
98% availability of produ...
27620-0816
27620-0816
Steel
right-hand thread
8
16
8
M 8
14
42
32
12.0
31.0
19
16
0.0472
Yes
73181900
4059495252483
31.12.2099
98% availability of produ...
27620-0832
27620-0832
Steel
right-hand thread
8
32
8
M 8
14
58
48
12.0
47.0
19
16
0.0630
Yes
73181900
4059495252506
31.12.2099
98% availability of produ...
27620-1020
27620-1020
Steel
right-hand thread
10
20
10
M 10
18
52
40
15.0
39.0
23
20
0.0915
Yes
73181900
4059495252544
31.12.2099
98% availability of produ...
27620-10120
27620-10120
Steel
right-hand thread
10
20
10
M 10 x 1,25
18
52
40
15.0
39.0
23
20
0.0912
Yes
73181900
4059495252520
31.12.2099
98% availability of produ...
27620-1040
27620-1040
Steel
right-hand thread
10
40
10
M 10
18
72
60
15.0
59.0
23
20
0.1216
Yes
73181900
4059495252568
31.12.2099
98% availability of produ...
27620-10140
27620-10140
Steel
right-hand thread
10
40
10
M 10 x 1.25
18
72
60
15.0
59.0
23
20
0.1225
Yes
73181900
4059495252537
31.12.2099
98% availability of produ...
27620-1224
27620-1224
Steel
right-hand thread
12
24
12
M 12
20
62
48
18.0
47.0
28
24
0.1466
Yes
73181900
4059495252605
31.12.2099
98% availability of produ...
27620-12124
27620-12124
Steel
right-hand thread
12
24
12
M 12 x 1.25
20
62
48
18.0
47.0
28
24
0.1479
Yes
73181900
4059495252582
31.12.2099
98% availability of produ...
27620-1248
27620-1248
Steel
right-hand thread
12
48
12
M 12
20
86
72
18.0
69.0
28
24
0.2014
Yes
73181900
4059495252629
31.12.2099
98% availability of produ...
27620-12148
27620-12148
Steel
right-hand thread
12
48
12
M 12 x 1.25
20
86
72
18.0
69.0
28
24
0.2006
Yes
73181900
4059495252599
31.12.2099
98% availability of produ...
27620-1428
27620-1428
Steel
right-hand thread
14
28
14
M 14
24
72
56
22.5
52.0
31
27
0.2190
Yes
73181900
4059495252636
31.12.2099
98% availability of produ...
27620-1632
27620-1632
Steel
right-hand thread
16
32
16
M 16
26
83
64
24.0
62.0
36
32
0.3399
Yes
73181900
4059495252650
31.12.2099
98% availability of produ...
27620-16132
27620-16132
Steel
right-hand thread
16
32
16
M 16 x 1,5
26
83
64
24.0
62.0
36
32
0.3374
Yes
73181900
4059495252643
31.12.2099
98% availability of produ...
27620-05101
27620-05101
Steel
left-hand thread
5
10
5
M 5
9
26
20
7.5
19.0
12
10
0.0113
Yes
73181900
4059495252452
31.12.2099
98% availability of produ...
27620-06121
27620-06121
Steel
left-hand thread
6
12
6
M 6
10
31
24
9.0
23.0
14
12
0.0189
Yes
73181900
4059495252476
31.12.2099
98% availability of produ...
27620-08161
27620-08161
Steel
left-hand thread
8
16
8
M 8
14
42
32
12.0
31.0
19
16
0.0473
Yes
73181900
4059495252490
31.12.2099
98% availability of produ...
27620-08321
27620-08321
Steel
left-hand thread
8
32
8
M 8
14
58
48
12.0
47.0
19
16
0.0628
Yes
73181900
4059495252513
31.12.2099
98% availability of produ...
27620-10201
27620-10201
Steel
left-hand thread
10
20
10
M 10
18
52
40
15.0
39.0
23
20
0.0914
Yes
73181900
4059495252551
31.12.2099
98% availability of produ...
27620-10401
27620-10401
Steel
left-hand thread
10
40
10
M 10
18
72
60
15.0
59.0
23
20
0.1206
Yes
73181900
4059495252575
31.12.2099
98% availability of produ...
27620-12241
27620-12241
Steel
left-hand thread
12
24
12
M 12
20
62
48
18.0
47.0
28
24
0.1500
Yes
73181900
4059495252612
31.12.2099
98% availability of produ...
27620-16321
27620-16321
Steel
left-hand thread
16
32
16
M 16
26
83
64
24.0
62.0
36
32
0.3388
Yes
73181900
4059495252667
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청