Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26182 - Profile damper axial damping, soft version
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Profile damper
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/s_daempfer/26182.prj},{NB=26182-040190},{S=19},{D=40},{D1=34},{D2=51},{H=38},{L=6},{W3=34.0},{NSW3=42},{ANZDRM=6.0},{GEW=0.0341},{EAN=4059495406510},{SW=5.00},{NDM=6.00},{XA=6.50},{XB=0.00},{XC=18.30},{XD=32.45},{XE=13.50},{XF=34.00},{XG=47.00},{XH=30.80},{XI=29.00},{XJ=3.90},{XK=38.00},{XL=7.900},{XM=27.00},{XN=33.80},{XO=15.00},{XP=13.00},{XQ=5.00},{XR=2.00},{XS=120.000},{XT=2.000},{XU=14.010},{XV=21.000},{XW=5.550},{TYP=2.000},{BEST=26182-04019},{G=M6},{BS=Infotext},{ROHS=Yes},{ZTN=39269099},{FILTER=NORELEM,},{EOL=31.12.2099},{BEL=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
S
S (Hub)
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
G
thread
[mm]
H
height
[mm]
L
Distance
[mm]
W3
max. energy absorption Nm per stroke by permanent load
[Nm]
NSW3
max. energy absorption Nm per stroke by emergency stop
[Nm]
ANZDRM
Tightening
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26182-01407
26182-01407
7
14
13
19
M4
15
4
2.0
3
1.7
0.0031
Yes
39269099
4059495406459
31.12.2099
98% Warenverfügbarkeit. N...
26182-01809
26182-01809
9
18
16
24
M5
18
5
4.0
6
2.3
0.0054
Yes
39269099
4059495406466
31.12.2099
98% Warenverfügbarkeit. N...
26182-02010
26182-02010
10
20
19
27
M6
21
6
6.0
7
6.0
0.0079
Yes
39269099
4059495406473
31.12.2099
98% Warenverfügbarkeit. N...
26182-02615
26182-02615
15
26
25
37
M6
28
6
11.5
15
6.0
0.0150
Yes
39269099
4059495406480
31.12.2099
98% Warenverfügbarkeit. N...
26182-03216
26182-03216
16
32
30
44
M6
32
6
23.0
26
6.0
0.0240
Yes
39269099
4059495406497
31.12.2099
98% Warenverfügbarkeit. N...
26182-03519
26182-03519
19
35
33
48
M6
36
6
30.0
36
6.0
0.0265
Yes
39269099
4059495406503
31.12.2099
98% Warenverfügbarkeit. N...
26182-04019
26182-04019
19
40
34
51
M6
38
6
34.0
42
6.0
0.0341
Yes
39269099
4059495406510
31.12.2099
98% Warenverfügbarkeit. N...
26182-04121
26182-04121
21
41
38
55
M12
41
12
48.0
63
50.0
0.0620
Yes
39269099
4059495406527
31.12.2099
98% Warenverfügbarkeit. N...
26182-04423
26182-04423
23
44
40
60
M12
45
12
63.0
72
50.0
0.0732
Yes
39269099
4059495406534
31.12.2099
98% Warenverfügbarkeit. N...
26182-04825
26182-04825
25
48
44
64
M12
49
12
81.0
91
50.0
0.0826
Yes
39269099
4059495406541
31.12.2099
98% Warenverfügbarkeit. N...
26182-05127
26182-05127
27
51
47
69
M12
52
12
92.0
114
50.0
0.0966
Yes
39269099
4059495406558
31.12.2099
98% Warenverfügbarkeit. N...
26182-05429
26182-05429
29
54
50
73
M12
55
12
122.0
158
50.0
0.1025
Yes
39269099
4059495406565
31.12.2099
98% Warenverfügbarkeit. N...
26182-05830
26182-05830
30
58
53
78
M12
59
12
149.0
154
50.0
0.1222
Yes
39269099
4059495406572
31.12.2099
98% Warenverfügbarkeit. N...
26182-06132
26182-06132
32
61
56
83
M16
62
16
163.0
169
120.0
0.2041
Yes
39269099
4059495406589
31.12.2099
98% Warenverfügbarkeit. N...
26182-06434
26182-06434
34
64
60
87
M16
66
16
208.0
254
120.0
0.2290
Yes
39269099
4059495406596
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청