Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
26200 - Gas springs
norelem
Systems and components for machine and plant construction
26000 Damping plates Springs Elastomer buffers Gas springs Gummipuffer Profile damper Shock absorbers
Gas springs
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_26000/gasdruckfredern/26200.prj},{NB=26200-0819180X400_0},{BEST=26200-0819180X400},{D=8},{D1=19.0},{D2=M8},{C=0},{L=430},{L1=10},{PROG=30},{ASK=400},{GEW=0.2838},{BS=Infotext},{INFO=Info},{INFO1=Anwendungsbeispiel},{ROHS=Yes},{ZTN=84879000},{EAN=4059495250427},{NDM=8.000},{LX=180.000},{XA=2.000},{XB=17.500},{XC=2.000},{XD=3.000},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
L
Length
[mm]
L1
Length
[mm]
PROG
Progression
[%]
ASK
Pushing force F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
26200-0412030X20
26200-0412030X20
4
12.0
M3,5
92
5
20
20
0.0315
Yes
84879000
4059495248820
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412030X40
26200-0412030X40
4
12.0
M3,5
92
5
20
40
0.0311
Yes
84879000
4059495248837
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412030X70
26200-0412030X70
4
12.0
M3,5
92
5
20
70
0.0313
Yes
84879000
4059495248844
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412030X100
26200-0412030X100
4
12.0
M3,5
92
5
20
100
0.0311
Yes
84879000
4059495248783
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412030X130
26200-0412030X130
4
12.0
M3,5
92
5
20
130
0.0400
Yes
84879000
4059495248790
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412030X150
26200-0412030X150
4
12.0
M3,5
92
5
20
150
0.0400
Yes
84879000
4059495248806
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412030X180
26200-0412030X180
4
12.0
M3,5
92
5
20
180
0.0318
Yes
84879000
4059495248813
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X20
26200-0412040X20
4
12.0
M3,5
112
5
20
20
0.0348
Yes
84879000
4059495248899
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X40
26200-0412040X40
4
12.0
M3,5
112
5
20
40
0.0348
Yes
84879000
4059495248905
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X70
26200-0412040X70
4
12.0
M3,5
112
5
20
70
0.0354
Yes
84879000
4059495248912
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X100
26200-0412040X100
4
12.0
M3,5
112
5
20
100
0.0352
Yes
84879000
4059495248851
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X130
26200-0412040X130
4
12.0
M3,5
112
5
20
130
0.0356
Yes
84879000
4059495248868
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X150
26200-0412040X150
4
12.0
M3,5
112
5
20
150
0.0352
Yes
84879000
4059495248875
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412040X180
26200-0412040X180
4
12.0
M3,5
112
5
20
180
0.0356
Yes
84879000
4059495248882
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X20
26200-0412050X20
4
12.0
M3,5
132
5
20
20
0.0384
Yes
84879000
4059495248967
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X40
26200-0412050X40
4
12.0
M3,5
132
5
20
40
0.0388
Yes
84879000
4059495248974
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X70
26200-0412050X70
4
12.0
M3,5
132
5
20
70
0.0384
Yes
84879000
4059495248981
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X100
26200-0412050X100
4
12.0
M3,5
132
5
20
100
0.0390
Yes
84879000
4059495248929
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X130
26200-0412050X130
4
12.0
M3,5
132
5
20
130
0.0392
Yes
84879000
4059495248936
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X150
26200-0412050X150
4
12.0
M3,5
132
5
20
150
0.0388
Yes
84879000
4059495248943
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412050X180
26200-0412050X180
4
12.0
M3,5
132
5
20
180
0.0396
Yes
84879000
4059495248950
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412060X20
26200-0412060X20
4
12.0
M3,5
152
5
20
20
0.0425
Yes
84879000
4059495249032
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412060X40
26200-0412060X40
4
12.0
M3,5
152
5
20
40
0.0425
Yes
84879000
4059495249049
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412060X70
26200-0412060X70
4
12.0
M3,5
152
5
20
70
0.0427
Yes
84879000
4059495249056
31.12.2099
98% Warenverfügbarkeit. N...
26200-0412060X100
26200-0412060X100
4
12.0
M3,5
152
5
20
100
0.0429
Yes
84879000
4059495248998
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
27618 - Rod-end eyes
norelem
26.06.2024
27650 - Ball joints DIN 71802
norelem
10.06.2024
27658 - Side brackets
norelem
26.06.2024
27657 - Angle brackets
norelem
26.06.2024
27616 - Hinge plates
norelem
26.06.2024
27628 - Rod ends with plain bearing internal thread DIN ISO 12240-4
norelem
26.06.2024
27655 - Ball seats for ball joints DIN 71805
norelem
26.06.2024
27620 - Clevis joints with snap-in pin DIN 71752
norelem
26.06.2024
27659 - Round brackets
norelem
26.06.2024
27628 - Rod ends igubal® with plain bearing internal thread
norelem
26.06.2024
26201 - Gas springs, stainless steel
norelem
26.06.2024
Gas springs
Bansbach easylift
21.11.2023
27630 - Rod ends with plain bearing internal thread, stainless steel DIN IS...
norelem
26.06.2024
27656 - Ball studs for ball joints DIN 71803
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청