Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23412 - Cardan shfts teleskopic
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Cardan joints
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/wellengelenke/23412_asmtab.prj},{NB=23412-120260_0},{IDNR=},{BEST=23412-120260},{D=12},{D1=20},{L=260},{L1=62},{L2=130},{AB=0},{ABX=90},{WPV=10},{BDM=80},{GEW=0.4882},{BS=Infotext},{ROHS=Yes},{ZTN=84836040},{EAN=4059495238937},{FILTER=NORELEM,},{PPATH=23412_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter H8
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
WPV
shaft profile: square
[mm]
BDM
static fracture torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
23412-100230
23412-100230
10
16
230
52
120
8
35
0.2785
Yes
84836040
4059495238920
23412-120260
23412-120260
12
20
260
62
130
10
80
0.4882
Yes
84836040
4059495238937
23412-160340
23412-160340
16
25
340
74
160
12
140
0.9191
Yes
84836040
4059495238944
23412-200420
23412-200420
20
32
420
86
200
16
280
1.8930
Yes
84836040
4059495238951
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청