Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23382 - Shrink discs, Form B
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Shrink disc
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/schrumpfscheiben/23382.prj},{NB=23382-4080},{D=40},{D1=80},{B=29.5},{L=24.0},{L1=20.5},{PN=339},{MS=35},{GEW=0.6488},{EAN=4059495306117},{XA=6.000},{XB=30.500},{XC=75.400},{XD=5.300},{XE=2.000},{XF=42.000},{XG=4.000},{XH=47.100},{XI=1.000},{XJ=20.000},{XK=11.700},{XL=7.200},{XM=6.000},{XN=0.000},{XO=0.000},{XP=0.000},{XQ=30.000},{XR=180.000},{XS=21.500},{XT=78.500},{XU=1.500},{XV=6.400},{XW=1.500},{XX=75.000},{XY=0.000},{XZ=40.000},{XA1=2.000},{XB1=0.000},{XC1=39.700},{XD1=40.000},{NDM=8.000},{SW=13.000},{TYP=3.000},{TYP1=2.000},{TYP2=3.000},{BEST=23382-4080},{DW=34,35,37},{F=810,880,960},{M=48,50,52},{G=6 x M8},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
ⁿ/ₐ
D1
diameter
ⁿ/ₐ
DW
[mm]
B
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
F
Torque M Nm transmissible at tightening torque MS
[Nm]
M
Axial force F transmissible at tightening torque MS
[kN]
PN
Surface pressure on hub P
[N/mm²]
G
number of clamping screws
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23382-1844
23382-1844
18
44
15,16
19.0
15.0
13.0
80,110
11,14
389
4 x M6
12
0.1451
Yes
84879000
4059495306056
31.12.2099
98% Warenverfügbarkeit. N...
23382-2047
23382-2047
20
47
17,18
19.3
15.3
13.5
150,180
18,20
342
4 x M6
12
0.1598
Yes
84879000
4059495306063
31.12.2099
98% Warenverfügbarkeit. N...
23382-2450
23382-2450
24
50
19,20,22
22.0
18.0
15.0
160,210,280
17,20,25
329
5 x M6
12
0.1975
Yes
84879000
4059495306070
31.12.2099
98% Warenverfügbarkeit. N...
23382-3060
23382-3060
30
60
24,25,26
24.0
20.0
17.0
270,320,360
23,25,28
341
6 x M6
12
0.3067
Yes
84879000
4059495306087
31.12.2099
98% Warenverfügbarkeit. N...
23382-3672
23382-3672
36
72
27,30,33
27.5
22.0
18.5
510,710,950
37,47,58
483
5 x M8
35
0.4862
Yes
84879000
4059495306094
31.12.2099
98% Warenverfügbarkeit. N...
23382-3872
23382-3872
38
72
27,30,33
27.5
22.0
18.5
480,650,860
36,43,52
460
5 x M8
35
0.4708
Yes
84879000
4059495306100
31.12.2099
98% Warenverfügbarkeit. N...
23382-4080
23382-4080
40
80
34,35,37
29.5
24.0
20.5
810,880,960
48,50,52
339
6 x M8
35
0.6488
Yes
84879000
4059495306117
31.12.2099
98% Warenverfügbarkeit. N...
23382-4480
23382-4480
44
80
35,36,37
29.5
24.0
20.5
800,890,1050
52,57,60
341
6 x M8
35
0.6068
Yes
84879000
4059495306124
31.12.2099
98% Warenverfügbarkeit. N...
23382-5090
23382-5090
50
90
38,40,42
31.5
26.0
22.0
1500,1700,2000
79,87,94
386
8 x M8
35
0.8106
Yes
84879000
4059495306131
31.12.2099
98% Warenverfügbarkeit. N...
23382-55100
23382-55100
55
100
42,45,48
34.5
29.0
25.0
1600,2000,2400
78,88,99
360
8 x M8
35
1.1060
Yes
84879000
4059495306148
31.12.2099
98% Warenverfügbarkeit. N...
23382-60110
23382-60110
60
110
48,50,52
34.5
29.0
24.5
2200,2500,2700
92,98,105
316
9 x M8
35
1.3360
Yes
84879000
4059495306155
31.12.2099
98% Warenverfügbarkeit. N...
23382-62110
23382-62110
62
110
48,50,52
34.5
29.0
24.5
2200,2500,2700
92,98,105
318
9 x M8
35
1.2970
Yes
84879000
4059495306162
31.12.2099
98% Warenverfügbarkeit. N...
23382-68115
23382-68115
68
115
50,55,60
34.5
29.0
24.5
2400,3000,3800
94,111,128
329
9 x M8
35
1.3600
Yes
84879000
4059495306179
31.12.2099
98% Warenverfügbarkeit. N...
23382-75138
23382-75138
75
138
55,60,65
37.5
31.0
26.3
3700,4700,5800
135,156,177
424
10 x M10
70
2.3060
Yes
84879000
4059495306186
31.12.2099
98% Warenverfügbarkeit. N...
23382-80141
23382-80141
80
141
60,65,70
37.5
31.0
26.0
4200,5200,6300
141,160,180
399
10 x M10
70
2.2770
Yes
84879000
4059495306193
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청