Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23450 - Quick-fit couplings with radial offset compensation
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Quick plug couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/schnellstekckupplungen/23450_asmtab.prj},{NB=23450-201},{D1=44.0},{L=93.5},{L1=25.0},{L2=35},{L3=23.5},{L4=45.5},{SW=41},{SW1=30},{RV=1.0},{ZZD=30.0},{GEW=0.6007},{EAN=4059495239316},{TYP1=10},{NDM=20.0},{XA=11.9},{XB=21.90},{XC=69.9},{XD=17.8},{XE=29.5},{XF=20.8},{XG=32.0},{XH=12.0},{EX=45.20},{EX1=32.95},{TYP=1},{L3X=24.5},{ST=1.500},{BEST=23450-201},{AUSF=Innengewinde},{D=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=23450_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
~ length
[mm]
L1
thread length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
RV
radial offset compensation X max.
[mm]
ZZD
permissible tensile and pressure load max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23450-06
23450-06
Internal thread
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
0.0450
Yes
73181900
4059495239149
31.12.2099
98% Warenverfügbarkeit. N...
23450-08
23450-08
Internal thread
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
0.0890
Yes
73181900
4059495239163
31.12.2099
98% Warenverfügbarkeit. N...
23450-10
23450-10
Internal thread
M 10
30.0
56.2
15.0
20
16.0
29.0
27
17
0.7
6.5
0.1550
Yes
73181900
4059495239187
31.12.2099
98% Warenverfügbarkeit. N...
23450-101
23450-101
Internal thread
M 10 x 1,25
30.0
56.2
15.0
20
16.0
29.0
27
17
0.7
6.5
0.1598
Yes
73181900
4059495239194
31.12.2099
98% Warenverfügbarkeit. N...
23450-12
23450-12
Internal thread
M 12
32.5
66.7
17.5
25
17.0
34.0
30
19
0.8
10.0
0.2200
Yes
73181900
4059495239224
31.12.2099
98% Warenverfügbarkeit. N...
23450-121
23450-121
Internal thread
M 12 x 1,25
32.5
66.7
17.5
25
17.0
34.0
30
19
0.8
10.0
0.2228
Yes
73181900
4059495239231
31.12.2099
98% Warenverfügbarkeit. N...
23450-16
23450-16
Internal thread
M 16
39.0
83.0
22.0
30
23.0
42.0
36
24
1.0
18.0
0.4044
Yes
73181900
4059495239262
31.12.2099
98% Warenverfügbarkeit. N...
23450-161
23450-161
Internal thread
M 16 x 1,5
39.0
83.0
22.0
30
23.0
42.0
36
24
1.0
18.0
0.4004
Yes
73181900
4059495239279
31.12.2099
98% Warenverfügbarkeit. N...
23450-20
23450-20
Internal thread
M 20
44.0
93.5
25.0
35
23.5
45.5
41
30
1.0
30.0
0.6095
Yes
73181900
4059495239309
31.12.2099
98% Warenverfügbarkeit. N...
23450-201
23450-201
Internal thread
M 20 x 1,5
44.0
93.5
25.0
35
23.5
45.5
41
30
1.0
30.0
0.6007
Yes
73181900
4059495239316
31.12.2099
98% Warenverfügbarkeit. N...
23450-0614
23450-0614
External thread
M 6
21.0
37.5
11.0
14
9.0
18.0
19
10
0.6
2.5
0.0437
Yes
73181900
4059495239156
31.12.2099
98% Warenverfügbarkeit. N...
23450-0817
23450-0817
External thread
M 8
26.0
45.0
13.5
17
11.5
22.5
24
13
0.7
4.5
0.0853
Yes
73181900
4059495239170
31.12.2099
98% Warenverfügbarkeit. N...
23450-1020
23450-1020
External thread
M 10
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
0.1407
Yes
73181900
4059495239200
31.12.2099
98% Warenverfügbarkeit. N...
23450-10201
23450-10201
External thread
M 10 x 1,25
30.0
56.2
16.0
20
16.0
29.0
27
17
0.7
6.5
0.1474
Yes
73181900
4059495239217
31.12.2099
98% Warenverfügbarkeit. N...
23450-1225
23450-1225
External thread
M 12
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
0.2085
Yes
73181900
4059495239248
31.12.2099
98% Warenverfügbarkeit. N...
23450-12251
23450-12251
External thread
M 12 x 1,25
32.5
66.7
21.0
25
17.0
34.0
30
19
0.8
10.0
0.2086
Yes
73181900
4059495239255
31.12.2099
98% Warenverfügbarkeit. N...
23450-1630
23450-1630
External thread
M 16
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
0.3840
Yes
73181900
4059495239286
31.12.2099
98% Warenverfügbarkeit. N...
23450-16301
23450-16301
External thread
M 16 x 1,5
39.0
83.0
25.0
30
23.0
42.0
36
24
1.0
18.0
0.3861
Yes
73181900
4059495239293
31.12.2099
98% Warenverfügbarkeit. N...
23450-2035
23450-2035
External thread
M 20
44.0
93.5
29.0
35
23.5
45.5
41
30
1.0
30.0
0.5680
Yes
73181900
4059495239323
31.12.2099
98% Warenverfügbarkeit. N...
23450-20351
23450-20351
External thread
M 20 x 1,5
44.0
93.5
29.0
35
23.5
45.5
41
30
1.0
30.0
0.5751
Yes
73181900
4059495239330
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청