Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23012-01 - Beam couplings aluminium with detachable clamp hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23012-01_asmtab.prj},{NB=23012-01-0400481012},{GR=40},{NM=36},{TM=0.02790},{TS=3.767},{DZ=5000},{D1=10},{D2=12},{D1D2MIN=6},{D1D2MAX=19},{D4=40},{L=48.0},{L1=11.0},{L2=5.50},{SW=4.0},{AM=7.0},{GEW=0.1180},{EAN=4059495928753},{NDM=5.000},{TYP1=26},{XA=14.0},{XB=5.0},{XC=8.0},{XD=9.0},{XE=15.00},{XF=2.0},{XG=0.0},{XH=3.000},{XI=5.000},{XJ=5.000},{XK=8.000},{TYP=2.000},{BEST=23012-01-0400481012},{MATERIAL=Aluminium},{WVR=0.15},{WVA=0.85},{WV=1},{C=M5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=23012-01_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10-3 Nm/rad]
WVR
max. shaft offset radial
[mm]
WVA
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
revolution per minute max.
[U/min]
D1
diameter
[mm]
D2
diameter
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D4
diameter
[mm]
L
total length
[mm]
L1
distance
[mm]
L2
distance
[mm]
C
(DIN 912-12.9)
ⁿ/ₐ
SW
width across flats
[mm]
AM
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23012-01-0250280606
23012-01-0250280606
Aluminium
25
16
0.00228
0.733
0.1
1
1
8000
6
6
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0287
Yes
84836040
4059495928616
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0250280608
23012-01-0250280608
Aluminium
25
16
0.00228
0.733
0.1
1
1
8000
6
8
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0265
Yes
84836040
4059495928623
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0250280610
23012-01-0250280610
Aluminium
25
16
0.00228
0.733
0.1
1
1
8000
6
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0259
Yes
84836040
4059495928630
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0250280808
23012-01-0250280808
Aluminium
25
16
0.00228
0.733
0.1
1
1
8000
8
8
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0275
Yes
84836040
4059495928647
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0250280810
23012-01-0250280810
Aluminium
25
16
0.00228
0.733
0.1
1
1
8000
8
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0270
Yes
84836040
4059495928654
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0250281010
23012-01-0250281010
Aluminium
25
16
0.00228
0.733
0.1
1
1
8000
10
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0275
Yes
84836040
4059495928661
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0300400606
23012-01-0300400606
Aluminium
30
25
0.00680
0.868
0.1
0.85
1
6000
6
6
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.0612
Yes
84836040
4059495928678
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0300400608
23012-01-0300400608
Aluminium
30
25
0.00680
0.868
0.1
0.85
1
6000
6
8
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.0600
Yes
84836040
4059495928685
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0300400610
23012-01-0300400610
Aluminium
30
25
0.00680
0.868
0.1
0.85
1
6000
6
10
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.0597
Yes
84836040
4059495928692
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0300400808
23012-01-0300400808
Aluminium
30
25
0.00680
0.868
0.1
0.85
1
6000
8
8
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.0557
Yes
84836040
4059495928708
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0300400810
23012-01-0300400810
Aluminium
30
25
0.00680
0.868
0.1
0.85
1
6000
8
10
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.0572
Yes
84836040
4059495928715
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0300401010
23012-01-0300401010
Aluminium
30
25
0.00680
0.868
0.1
0.85
1
6000
10
10
6
14
30
40.0
11.0
5.50
M4
3.0
3.4
0.0557
Yes
84836040
4059495928722
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0400480606
23012-01-0400480606
Aluminium
40
36
0.02790
3.767
0.15
0.85
1
5000
6
6
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.1241
Yes
84836040
4059495928739
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0400481010
23012-01-0400481010
Aluminium
40
36
0.02790
3.767
0.15
0.85
1
5000
10
10
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.1180
Yes
84836040
4059495928746
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0400481012
23012-01-0400481012
Aluminium
40
36
0.02790
3.767
0.15
0.85
1
5000
10
12
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.1180
Yes
84836040
4059495928753
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0400481212
23012-01-0400481212
Aluminium
40
36
0.02790
3.767
0.15
0.85
1
5000
12
12
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.1238
Yes
84836040
4059495928760
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0400481515
23012-01-0400481515
Aluminium
40
36
0.02790
3.767
0.15
0.85
1
5000
15
15
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.1236
Yes
84836040
4059495928777
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0400481616
23012-01-0400481616
Aluminium
40
36
0.02790
3.767
0.15
0.85
1
5000
16
16
6
19
40
48.0
11.0
5.50
M5
4.0
7.0
0.1171
Yes
84836040
4059495928784
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0500651010
23012-01-0500651010
Aluminium
50
73
0.08970
7.196
0.15
0.7
1.5
5000
10
10
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.2173
Yes
84836040
4059495928791
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0500651515
23012-01-0500651515
Aluminium
50
73
0.08970
7.196
0.15
0.7
1.5
5000
15
15
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.2495
Yes
84836040
4059495928807
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0500651616
23012-01-0500651616
Aluminium
50
73
0.08970
7.196
0.15
0.7
1.5
5000
16
16
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.2500
Yes
84836040
4059495928814
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0500651919
23012-01-0500651919
Aluminium
50
73
0.08970
7.196
0.15
0.7
1.5
5000
19
19
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.2388
Yes
84836040
4059495928821
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0500652020
23012-01-0500652020
Aluminium
50
73
0.08970
7.196
0.15
0.7
1.5
5000
20
20
10
26
50
65.0
19.0
9.50
M6
5.0
14.0
0.2173
Yes
84836040
4059495928838
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0600801010
23012-01-0600801010
Aluminium
60
110
0.25370
12.750
0.15
0.7
1.5
4500
10
10
10
30
60
80.0
25.0
12.50
M8
6.0
27.0
0.5000
Yes
84836040
4059495928845
31.12.2099
98% Warenverfügbarkeit. N...
23012-01-0600801616
23012-01-0600801616
Aluminium
60
110
0.25370
12.750
0.15
0.7
1.5
4500
16
16
10
30
60
80.0
25.0
12.50
M8
6.0
27.0
0.5000
Yes
84836040
4059495928852
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청