Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22007 - Splined shafts, T profile
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Toothed belts, toothed belt pulleys
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/zahnriemen_zahnriemenscheiben/22007.prj},{NB=22007-05024},{BEST=22007-05024},{AUSF=Profil T 5},{ZZ=24},{D=37.40},{L=160},{L1=160},{GEW=0.4420},{BS=Infotext},{ROHS=Yes},{ZTN=76042930},{EAN=4059495231235},{XA=1.950},{XB=0.400},{XC=3.320},{XD=0.400},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
ⁿ/ₐ
L
Length
ⁿ/ₐ
L1
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
22007-25010
22007-25010
Profil T2,5
10
7.42
75
50
0.0100
Yes
76042930
4059500000000
22007-25012
22007-25012
Profil T2,5
11
9.00
75
50
0.0100
Yes
76042930
4059500000000
22007-25013
22007-25013
Profil T2,5
12
9.80
75
50
0.0200
Yes
76042930
4059500000000
22007-25014
22007-25014
Profil T2,5
13
10.60
75
50
0.0200
Yes
76042930
4059500000000
22007-25015
22007-25015
Profil T2,5
14
11.40
75
75
0.0200
Yes
76042930
4059500000000
22007-25016
22007-25016
Profil T2,5
15
12.20
75
75
0.0300
Yes
76042930
4059500000000
22007-25017
22007-25017
Profil T2,5
16
13.00
75
75
0.0300
Yes
76042930
4059500000000
22007-25018
22007-25018
Profil T2,5
17
13.80
75
75
0.0500
Yes
76042930
4059500000000
22007-25019
22007-25019
Profil T2,5
18
14.60
120
120
0.0500
Yes
76042930
4059500000000
22007-25020
22007-25020
Profil T2,5
19
15.40
120
120
0.0600
Yes
76042930
4059500000000
22007-25021
22007-25021
Profil T2,5
20
16.20
120
120
0.0800
Yes
76042930
4059500000000
22007-25022
22007-25022
Profil T2,5
21
17.00
140
140
0.0900
Yes
76042930
4059500000000
22007-25024
22007-25024
Profil T2,5
22
18.55
140
140
0.1200
Yes
76042930
4059500000000
22007-25026
22007-25026
Profil T2,5
24
20.15
140
140
0.1300
Yes
76042930
4059500000000
22007-25027
22007-25027
Profil T2,5
26
20.95
140
140
0.1400
Yes
76042930
4059500000000
22007-25028
22007-25028
Profil T2,5
27
21.75
140
140
0.1500
Yes
76042930
4059500000000
22007-25029
22007-25029
Profil T2,5
28
22.55
140
140
0.1500
Yes
76042930
4059500000000
22007-25030
22007-25030
Profil T2,5
29
23.35
140
140
0.1800
Yes
76042930
4059500000000
22007-25032
22007-25032
Profil T2,5
30
24.95
140
140
0.2100
Yes
76042930
4059500000000
22007-25034
22007-25034
Profil T2,5
32
26.55
140
140
0.2100
Yes
76042930
4059500000000
22007-25035
22007-25035
Profil T2,5
34
27.35
140
140
0.2100
Yes
76042930
4059500000000
22007-25036
22007-25036
Profil T2,5
35
28.10
140
140
0.2200
Yes
76042930
4059500000000
22007-25038
22007-25038
Profil T2,5
36
29.70
140
140
0.2600
Yes
76042930
4059500000000
22007-25040
22007-25040
Profil T2,5
38
31.30
140
140
0.2700
Yes
76042930
4059500000000
22007-25042
22007-25042
Profil T2,5
40
32.90
140
140
0.3200
Yes
76042930
4059500000000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청