Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22281-20 - Angle bracket for clamping elements
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22281-20.prj},{NB=22281-20-3},{BEST=22281-20-3},{GR=3},{A=16},{B=38},{D2=10.5},{D3=8.5},{D4=9.5},{D5=16},{H=75},{H1=55},{H2=45},{L=70},{L1=50},{L2=20},{T=6},{PASSZU=3},{GEW=0.2809},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495462394},{XA=35.0},{XB=30.0},{XC=9.000},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
[mm]
GR
size
[mm]
A
distance
[mm]
B
Length
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
Length
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
T
thickness
[mm]
PASSZU
Suitable for clamping element
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22281-20-1
22281-20-1
1
12
30
6.5
5.5
7.0
13
46
35
27
50
30
10
4
1
0.0872
Yes
84662080
4059495462370
31.12.2099
98% Warenverfügbarkeit. N...
22281-20-2
22281-20-2
2
14
32
8.5
6.5
7.0
13
58
44
34
60
40
12
6
2
0.1820
Yes
84662080
4059495462387
31.12.2099
98% Warenverfügbarkeit. N...
22281-20-3
22281-20-3
3
16
38
10.5
8.5
9.5
16
75
55
45
70
50
20
6
3
0.2809
Yes
84662080
4059495462394
31.12.2099
98% Warenverfügbarkeit. N...
22281-20-4
22281-20-4
4
21
52
12.5
10.5
11.5
22
98
75
57
90
65
25
8
4
0.6374
Yes
84662080
4059495462400
31.12.2099
98% Warenverfügbarkeit. N...
22281-20-5
22281-20-5
5
21
55
16.5
12.5
14.0
24
116
85
66
110
80
35
8
5
0.9357
Yes
84662080
4059495462417
31.12.2099
98% Warenverfügbarkeit. N...
22281-20-6
22281-20-6
6
26
66
20.5
12.5
18.0
30
140
110
80
140
100
40
10
6
1.8000
Yes
84662080
4059495813141
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청