Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22255 - Sprockets single 1/2“ x 5/16“ stainless steel DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22255_1.prj},{NB=22255-10120516017},{BEST=22255-10120516017},{ISONR=08 B-1},{TZOLL=1/2\" x 5/16\"},{TMM=12,7 x 7,75},{ZZ=17},{D=74.0},{D1=69.11},{D2=52},{D3=12},{B1=7.2},{L=28},{C=1.3},{R=13},{GEW=0.5106},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84839010},{EAN=4059495316963},{FILTER=NORELEM,},{XC=1.800},{XD=8.510},{XF=2.400},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
Teilung Zoll
ⁿ/ₐ
TMM
Teilung mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
B1
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22255-10120516012
22255-10120516012
08 B-1
1/2" x 5/16"
12,7 x 7,75
12
53.9
49.07
33
10
7.2
28
1.3
13
0.2117
Yes
84839010
4059495316918
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516013
22255-10120516013
08 B-1
1/2" x 5/16"
12,7 x 7,75
13
57.9
53.06
37
10
7.2
28
1.3
13
0.2633
Yes
84839010
4059495316925
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516014
22255-10120516014
08 B-1
1/2" x 5/16"
12,7 x 7,75
14
61.9
57.07
41
10
7.2
28
1.3
13
0.3172
Yes
84839010
4059495316932
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516015
22255-10120516015
08 B-1
1/2" x 5/16"
12,7 x 7,75
15
65.9
61.09
45
10
7.2
28
1.3
13
0.3822
Yes
84839010
4059495316949
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516016
22255-10120516016
08 B-1
1/2" x 5/16"
12,7 x 7,75
16
69.9
65.10
50
12
7.2
28
1.3
13
0.4603
Yes
84839010
4059495316956
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516017
22255-10120516017
08 B-1
1/2" x 5/16"
12,7 x 7,75
17
74.0
69.11
52
12
7.2
28
1.3
13
0.5106
Yes
84839010
4059495316963
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516018
22255-10120516018
08 B-1
1/2" x 5/16"
12,7 x 7,75
18
78.0
73.14
56
12
7.2
28
1.3
13
0.5856
Yes
84839010
4059495316970
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516019
22255-10120516019
08 B-1
1/2" x 5/16"
12,7 x 7,75
19
82.0
77.16
60
12
7.2
28
1.3
13
0.6750
Yes
84839010
4059495316987
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516020
22255-10120516020
08 B-1
1/2" x 5/16"
12,7 x 7,75
20
86.0
81.19
64
12
7.2
28
1.3
13
0.7628
Yes
84839010
4059495316994
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516021
22255-10120516021
08 B-1
1/2" x 5/16"
12,7 x 7,75
21
90.1
85.22
68
14
7.2
28
1.3
13
0.8465
Yes
84839010
4059495317007
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516023
22255-10120516023
08 B-1
1/2" x 5/16"
12,7 x 7,75
23
98.1
93.27
70
14
7.2
28
1.3
13
0.9479
Yes
84839010
4059495317014
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516025
22255-10120516025
08 B-1
1/2" x 5/16"
12,7 x 7,75
25
106.2
101.33
70
14
7.2
28
1.3
13
1.0130
Yes
84839010
4059495317021
31.12.2099
98% Warenverfügbarkeit. N...
22255-10120516030
22255-10120516030
08 B-1
1/2" x 5/16"
12,7 x 7,75
30
126.3
121.50
80
16
7.2
30
1.3
13
1.4660
Yes
84839010
4059495317038
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청