Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22253 - Sprockets duplex 3/4" x 7/16" DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22253_3.prj},{NB=22253-20340716028},{ZZ=28},{D=178.3},{D1=170.13},{D2=120},{D3=20},{B1=10.8},{B2=30.3},{L=50},{C=2},{R=19},{GEW=6.3850},{EAN=4059495470580},{TYP=0},{XC=2.300},{XD=12.070},{XF=4.100},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{BEST=22253-20340716028},{ISONR=12B-2},{TZOLL=3/4X7/16},{TMM=19,05X11,68},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84834080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
TZOLL
pitch inch
ⁿ/ₐ
TMM
pitch mm
[mm]
ZZ
No. of teeth
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
D3 max.
[mm]
B1
width
[mm]
B2
width
[mm]
L
Length
[mm]
C
Distance
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22253-20340716008
22253-20340716008
12B-2
3/4X7/16
19,05X11,68
8
58.0
49.78
31
12
10.8
30.3
45
2
19
0.3626
Yes
84834080
4059495470382
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716009
22253-20340716009
12B-2
3/4X7/16
19,05X11,68
9
63.9
55.70
37
12
10.8
30.3
45
2
19
0.4949
Yes
84834080
4059495470399
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716010
22253-20340716010
12B-2
3/4X7/16
19,05X11,68
10
69.8
61.64
42
12
10.8
30.3
45
2
19
0.6350
Yes
84834080
4059495470405
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716011
22253-20340716011
12B-2
3/4X7/16
19,05X11,68
11
75.8
67.61
47
16
10.8
30.3
50
2
19
0.8221
Yes
84834080
4059495470412
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716012
22253-20340716012
12B-2
3/4X7/16
19,05X11,68
12
81.8
73.60
53
16
10.8
30.3
50
2
19
1.0280
Yes
84834080
4059495470429
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716013
22253-20340716013
12B-2
3/4X7/16
19,05X11,68
13
87.8
79.59
59
16
10.8
30.3
50
2
19
1.2600
Yes
84834080
4059495470436
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716014
22253-20340716014
12B-2
3/4X7/16
19,05X11,68
14
93.8
85.61
65
16
10.8
30.3
50
2
19
1.5100
Yes
84834080
4059495470443
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716015
22253-20340716015
12B-2
3/4X7/16
19,05X11,68
15
99.8
91.63
71
16
10.8
30.3
50
2
19
1.7810
Yes
84834080
4059495470450
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716016
22253-20340716016
12B-2
3/4X7/16
19,05X11,68
16
105.8
97.65
77
20
10.8
30.3
50
2
19
2.0350
Yes
84834080
4059495470467
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716017
22253-20340716017
12B-2
3/4X7/16
19,05X11,68
17
111.9
103.67
83
20
10.8
30.3
50
2
19
2.3550
Yes
84834080
4059495470474
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716018
22253-20340716018
12B-2
3/4X7/16
19,05X11,68
18
117.9
109.71
89
20
10.8
30.3
50
2
19
2.6950
Yes
84834080
4059495470481
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716019
22253-20340716019
12B-2
3/4X7/16
19,05X11,68
19
123.9
115.75
95
20
10.8
30.3
50
2
19
3.0600
Yes
84834080
4059495470498
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716020
22253-20340716020
12B-2
3/4X7/16
19,05X11,68
20
130.0
121.78
100
20
10.8
30.3
50
2
19
3.4050
Yes
84834080
4059495470504
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716021
22253-20340716021
12B-2
3/4X7/16
19,05X11,68
21
136.0
127.82
100
20
10.8
30.3
50
2
19
3.7000
Yes
84834080
4059495470511
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716022
22253-20340716022
12B-2
3/4X7/16
19,05X11,68
22
142.0
133.86
100
20
10.8
30.3
50
2
19
3.9500
Yes
84834080
4059495470528
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716023
22253-20340716023
12B-2
3/4X7/16
19,05X11,68
23
148.1
139.90
110
20
10.8
30.3
50
2
19
4.4950
Yes
84834080
4059495470535
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716024
22253-20340716024
12B-2
3/4X7/16
19,05X11,68
24
154.1
145.94
110
20
10.8
30.3
50
2
19
4.7650
Yes
84834080
4059495470542
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716025
22253-20340716025
12B-2
3/4X7/16
19,05X11,68
25
160.2
152.00
120
20
10.8
30.3
50
2
19
5.3850
Yes
84834080
4059495470559
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716026
22253-20340716026
12B-2
3/4X7/16
19,05X11,68
26
166.2
158.04
120
20
10.8
30.3
50
2
19
5.7300
Yes
84834080
4059495470566
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716027
22253-20340716027
12B-2
3/4X7/16
19,05X11,68
27
172.3
164.09
120
20
10.8
30.3
50
2
19
6.0450
Yes
84834080
4059495470573
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716028
22253-20340716028
12B-2
3/4X7/16
19,05X11,68
28
178.3
170.13
120
20
10.8
30.3
50
2
19
6.3850
Yes
84834080
4059495470580
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716029
22253-20340716029
12B-2
3/4X7/16
19,05X11,68
29
184.4
176.19
120
20
10.8
30.3
50
2
19
6.7550
Yes
84834080
4059495470597
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716030
22253-20340716030
12B-2
3/4X7/16
19,05X11,68
30
190.4
182.25
120
20
10.8
30.3
50
2
19
7.1650
Yes
84834080
4059495470603
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716031
22253-20340716031
12B-2
3/4X7/16
19,05X11,68
31
196.5
188.31
120
20
10.8
30.3
50
2
19
7.5350
Yes
84834080
4059495470610
31.12.2099
98% Warenverfügbarkeit. N...
22253-20340716032
22253-20340716032
12B-2
3/4X7/16
19,05X11,68
32
202.5
194.35
120
20
10.8
30.3
50
2
19
7.9700
Yes
84834080
4059495470627
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청