Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22202 - Connecting links triplex DIN ISO 606
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Chains, sprockets
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/ketten_u_kettenraeder/22202_1.prj},{NB=22202-31001702},{P=25.000},{GEW=0.1955},{EAN=4059495468532},{XA=17.000},{XB=20.500},{XC=25.450},{XD=102.000},{XE=8.280},{XF=3.20000},{XG=18.000},{XH=0.800},{XI=7.800},{XJ=1.900},{XK=8.000},{XL=0.000},{XM=0.000},{XN=0.000},{XO=0.000},{XP=0.000},{XQ=0.000},{XR=31.880},{XS=31.880},{XT=4.400},{XU=0.000},{BEST=22202-31001702},{FORM=E},{AUS=Federverschluss},{ISONR=16 B-3},{TYP=Steckglied},{PASSZ=1 x 17,02 mm},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=73151100},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUS
Type
ⁿ/ₐ
ISONR
ISO No.
ⁿ/ₐ
P
Distance
[mm]
TYP
Type
ⁿ/ₐ
PASSZ
Suitable for chain sprockets
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22202-30380732
22202-30380732
E
Spring clip
06 B-3
9.000
Link
3/8 x 7/32
0.0098
Yes
73151100
4059495468495
31.12.2099
98% Warenverfügbarkeit. N...
22202-30120516
22202-30120516
E
Spring clip
08 B-3
12.000
Link
1/2 x 5/16
0.0230
Yes
73151100
4059495468501
31.12.2099
98% Warenverfügbarkeit. N...
22202-30580308
22202-30580308
E
Spring clip
10 B-3
15.875
Link
5/8 x 3/8
0.0389
Yes
73151100
4059495468518
31.12.2099
98% Warenverfügbarkeit. N...
22202-30340716
22202-30340716
E
Spring clip
12 B-3
19.000
Link
3/4 x 7/16
0.0655
Yes
73151100
4059495468525
31.12.2099
98% Warenverfügbarkeit. N...
22202-31001702
22202-31001702
E
Spring clip
16 B-3
25.000
Link
1 x 17,02 mm
0.1955
Yes
73151100
4059495468532
31.12.2099
98% Warenverfügbarkeit. N...
22202-40380732
22202-40380732
L
Cotter pin
06 B-3
9.000
Kröpfglied
3/8 x 7/32
0.0104
Yes
73151100
4059495468549
31.12.2099
98% Warenverfügbarkeit. N...
22202-40120516
22202-40120516
L
Cotter pin
08 B-3
12.000
Kröpfglied
1/2 x 5/16
0.0276
Yes
73151100
4059495468556
31.12.2099
98% Warenverfügbarkeit. N...
22202-40580308
22202-40580308
L
Cotter pin
10 B-3
15.875
Kröpfglied
5/8 x 3/8
0.0474
Yes
73151100
4059495468563
31.12.2099
98% Warenverfügbarkeit. N...
22202-40340716
22202-40340716
L
Cotter pin
12 B-3
19.000
Kröpfglied
3/4 x 7/16
0.0708
Yes
73151100
4059495468570
31.12.2099
98% Warenverfügbarkeit. N...
22202-41001702
22202-41001702
L
Cotter pin
16 B-3
25.000
Kröpfglied
1 x 17,02 mm
0.2297
Yes
73151100
4059495468587
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청