Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
22715 - Bevel gear drive with plastic bevel gears
norelem
Systems and components for machine and plant construction
22000 Transmission Bevel gears V-belts, V-belt pulleys Chains, sprockets Worm screws, worm wheels Spur gears, racks Toothed belts, toothed belt pulleys
Transmission
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_22000/getriebe/22715.prj},{NB=22715-1235},{MODUL=3.5},{ZZ=16},{A=85},{A1=54.0},{D1=33},{D2=11.0},{H=35},{H1=65.7},{H2=9},{L=135},{L1=45},{R=16.0},{GEW=1.0840},{MOMENT=440.0},{EAN=4059495456294},{XA=32.0},{XB=29.0},{XC=5.0},{XD=26.2},{XE=18.0},{XF=40.3},{XG=22.0},{XH=12.0},{XI=20.0},{XJ=33.3},{XK=14.5},{XL=9.8},{XM=35.6},{XN=5.2},{XO=25.3},{XP=43.5},{BEST=22715-1235},{AUSF=Polyacetal},{UEBERSETZUNG=1:1},{D=18H6},{BS=Infotext},{ROHS=Yes},{ZTN=84839080},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MODUL
Module
[mm]
UEBERSETZUNG
Transmission ratio
[mm]
ZZ
No. of teeth
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
MOMENT
max. torque Ncm
[Ncm]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
22715-1210
22715-1210
Polyacetal
1.0
1:1
16
32
19.4
5H9
12
4.8
10
18.8
4
50
15
6.0
0.0549
8.3
Yes
84839080
4059495456249
31.12.2099
98% Warenverfügbarkeit. N...
22715-1215
22715-1215
Polyacetal
1.5
1:1
16
45
28.4
8H9
18
5.8
15
28.2
5
70
20
9.0
0.1814
29.0
Yes
84839080
4059495456256
31.12.2099
98% Warenverfügbarkeit. N...
22715-1220
22715-1220
Polyacetal
2.0
1:1
16
55
35.0
10H6
22
7.0
20
37.5
6
90
30
11.0
0.3212
73.0
Yes
84839080
4059495456263
31.12.2099
98% Warenverfügbarkeit. N...
22715-1225
22715-1225
Polyacetal
2.5
1:1
16
65
41.0
12H6
25
9.0
25
46.8
7
105
35
12.5
0.4941
145.0
Yes
84839080
4059495456270
31.12.2099
98% Warenverfügbarkeit. N...
22715-1230
22715-1230
Polyacetal
3.0
1:1
16
75
47.5
15H6
30
9.0
30
56.2
8
120
40
15.0
0.7790
250.0
Yes
84839080
4059495456287
31.12.2099
98% Warenverfügbarkeit. N...
22715-1235
22715-1235
Polyacetal
3.5
1:1
16
85
54.0
18H6
33
11.0
35
65.7
9
135
45
16.0
1.0840
440.0
Yes
84839080
4059495456294
31.12.2099
98% Warenverfügbarkeit. N...
22715-2210
22715-2210
Polyketone
1.0
1:1
16
32
19.4
5H9
12
4.8
10
18.8
4
50
15
6.0
0.0600
8.0
Yes
84839080
4059495456300
31.12.2099
98% Warenverfügbarkeit. N...
22715-2215
22715-2215
Polyketone
1.5
1:1
16
45
28.4
8H9
18
5.8
15
28.2
5
70
20
9.0
0.1726
30.0
Yes
84839080
4059495456317
31.12.2099
98% Warenverfügbarkeit. N...
22715-2220
22715-2220
Polyketone
2.0
1:1
16
55
35.0
10H6
22
7.0
20
37.5
6
90
30
11.0
0.3243
76.0
Yes
84839080
4059495456324
31.12.2099
98% Warenverfügbarkeit. N...
22715-2225
22715-2225
Polyketone
2.5
1:1
16
65
41.0
12H6
25
9.0
25
46.8
7
105
35
12.5
0.4933
152.0
Yes
84839080
4059495456331
31.12.2099
98% Warenverfügbarkeit. N...
22715-2230
22715-2230
Polyketone
3.0
1:1
16
75
47.5
15H6
30
9.0
30
56.2
8
120
40
15.0
0.7671
262.5
Yes
84839080
4059495456348
31.12.2099
98% Warenverfügbarkeit. N...
22715-2235
22715-2235
Polyketone
3.5
1:1
16
85
54.0
18H6
33
11.0
35
65.7
9
135
45
16.0
1.0820
462.0
Yes
84839080
4059495456355
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청