Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21334-54 - Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21334-54_asmtab.prj},{NB=21334-54-04504000},{B=12.7},{H=51},{L=450},{GEW=1.8800},{EAN=4059495762012},{TYP=5},{SX=450.0},{BEST=21334-54-0450},{HER=DZ3932-0045EC},{MATERIAL=Stahl},{A=35},{A1=128},{A2=256},{A3=0},{A4=0},{A5=160},{A6=320},{A7=0},{TRAGKRAFT=50},{MONTAGE=Montage seitlich},{PTYP=Standard},{VA=1 Stück = 1 Paar},{ARTU=Artikelübersicht},{INFO=Technische Hinweise},{MONTAGEA=Montageanleitung},{BS=Infotext},{ROHS=Yes},{ZTN=83024200},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21334-54_schb.prj},{EOL=31.12.2099},{BX=400},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
HER
Manufacturers article number
[mm]
MATERIAL
Material
ⁿ/ₐ
A
Abstand
[mm]
A1
Abstand
[mm]
A2
Abstand
[mm]
A3
Abstand
[mm]
A4
Abstand
[mm]
A5
Abstand
[mm]
A6
Abstand
[mm]
A7
Abstand
[mm]
B
Breite
[mm]
H
Höhe
[mm]
L
Länge
[mm]
TRAGKRAFT
Tragkraft pro Paar (50.000 Zyklen) kg
[kg]
GEW
Gewicht ca.
[kg]
MONTAGE
Montage
ⁿ/ₐ
PTYP
Produkttyp
ⁿ/ₐ
VA
Verpackungsart
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Zolltarifnummer
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21334-54-0300
21334-54-0300
DZ3932-0030EC
Stahl
35
0
96
0
0
192
0
0
12.7
51
300
35
1.1800
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495761985
31.12.2099
98% availability of produ...
21334-54-0350
21334-54-0350
DZ3932-0035EC
Stahl
35
128
0
0
0
128
224
0
12.7
51
350
35
1.4000
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495761992
31.12.2099
98% availability of produ...
21334-54-0400
21334-54-0400
DZ3932-0040EC
Stahl
35
128
192
0
0
160
288
0
12.7
51
400
50
1.6400
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762005
31.12.2099
98% availability of produ...
21334-54-0450
21334-54-0450
DZ3932-0045EC
Stahl
35
128
256
0
0
160
320
0
12.7
51
450
50
1.8800
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762012
31.12.2099
98% availability of produ...
21334-54-0500
21334-54-0500
DZ3932-0050EC
Stahl
35
128
224
288
0
192
384
0
12.7
51
500
60
2.0900
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762029
31.12.2099
98% availability of produ...
21334-54-0550
21334-54-0550
DZ3932-0055EC
Stahl
35
128
224
352
0
224
416
0
12.7
51
550
60
2.3200
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762036
31.12.2099
98% availability of produ...
21334-54-0600
21334-54-0600
DZ3932-0060EC
Stahl
35
128
224
352
0
256
480
0
12.7
51
600
68
2.5600
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762043
31.12.2099
98% availability of produ...
21334-54-0650
21334-54-0650
DZ3932-0065EC
Stahl
35
128
224
352
448
256
512
0
12.7
51
650
68
2.7800
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762050
31.12.2099
98% availability of produ...
21334-54-0700
21334-54-0700
DZ3932-0070EC
Stahl
35
128
224
352
480
256
448
576
12.7
51
700
68
3.0100
Montage seitlich
Standard
1 Stück = 1 Paar
Yes
83024200
4059495762067
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청