Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21054 - Guide rails Teflon-coated
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21054.prj},{NB=21054-2060150},{BEST=21054-2060150},{FORM=B},{B=31},{B1=16.0},{B2=6.0},{C=19.3},{D1=M6},{D2=5.30},{D3=10.0},{E=1.0},{H=15},{K=5.2},{L=150},{L1=25.0},{L2=2x50},{F=1026},{GEW=0.2206},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059495438351},{FILTER=NORELEM},{NDM=6.0},{XA=1.500},{XB=1.300},{XC=3.000},{XD=50.000},{XE=45.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
distance
[mm]
B1
height
[mm]
B2
distance
[mm]
C
height
[mm]
D1
Thread
[mm]
D2
Thread
[mm]
D3
diameter
[mm]
E
distance
[mm]
H
height
[mm]
K
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
ⁿ/ₐ
F
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21054-1020030
21054-1020030
A
12
7.0
2.5
7.5
M3
2.55
4.4
0.5
6
2.1
30
7.5
1x15
120
0.0077
Yes
84833080
4059495438160
31.12.2099
98% availability of produ...
21054-2020030
21054-2020030
B
12
7.0
2.5
7.5
M3
2.55
4.4
0.5
6
2.1
30
7.5
1x15
120
0.0066
Yes
84833080
4059495438177
31.12.2099
98% availability of produ...
21054-1020045
21054-1020045
A
12
7.0
2.5
7.5
M3
2.55
4.4
0.5
6
2.1
45
7.5
2x15
180
0.0121
Yes
84833080
4059495438184
31.12.2099
98% availability of produ...
21054-2020045
21054-2020045
B
12
7.0
2.5
7.5
M3
2.55
4.4
0.5
6
2.1
45
7.5
2x15
180
0.0099
Yes
84833080
4059495438191
31.12.2099
98% availability of produ...
21054-1020060
21054-1020060
A
12
7.0
2.5
7.5
M3
2.55
4.4
0.5
6
2.1
60
7.5
3x15
240
0.0161
Yes
84833080
4059495438207
31.12.2099
98% availability of produ...
21054-2020060
21054-2020060
B
12
7.0
2.5
7.5
M3
2.55
4.4
0.5
6
2.1
60
7.5
3x15
240
0.0132
Yes
84833080
4059495438214
31.12.2099
98% availability of produ...
21054-1030050
21054-1030050
A
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
50
12.5
1x25
142
0.0267
Yes
84833080
4059495438221
31.12.2099
98% availability of produ...
21054-2030050
21054-2030050
B
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
50
12.5
1x25
142
0.0223
Yes
84833080
4059495438238
31.12.2099
98% availability of produ...
21054-1030075
21054-1030075
A
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
75
12.5
2x25
213
0.0397
Yes
84833080
4059495438245
31.12.2099
98% availability of produ...
21054-2030075
21054-2030075
B
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
75
12.5
2x25
213
0.0331
Yes
84833080
4059495438252
31.12.2099
98% availability of produ...
21054-1030100
21054-1030100
A
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
100
12.5
3x25
285
0.0527
Yes
84833080
4059495438269
31.12.2099
98% availability of produ...
21054-2030100
21054-2030100
B
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
100
12.5
3x25
285
0.0445
Yes
84833080
4059495438276
31.12.2099
98% availability of produ...
21054-1030125
21054-1030125
A
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
125
12.5
4x25
356
0.0664
Yes
84833080
4059495438283
31.12.2099
98% availability of produ...
21054-2030125
21054-2030125
B
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
125
12.5
4x25
356
0.0550
Yes
84833080
4059495438290
31.12.2099
98% availability of produ...
21054-1030150
21054-1030150
A
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
150
12.5
5x25
427
0.0792
Yes
84833080
4059495438306
31.12.2099
98% availability of produ...
21054-2030150
21054-2030150
B
18
9.0
3.5
10.8
M4
3.30
6.0
0.6
8
3.1
150
12.5
5x25
427
0.0664
Yes
84833080
4059495438313
31.12.2099
98% availability of produ...
21054-1060100
21054-1060100
A
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
100
25.0
1x50
684
0.1780
Yes
84833080
4059495438320
31.12.2099
98% availability of produ...
21054-2060100
21054-2060100
B
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
100
25.0
1x50
684
0.1464
Yes
84833080
4059495438337
31.12.2099
98% availability of produ...
21054-1060150
21054-1060150
A
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
150
25.0
2x50
1026
0.2648
Yes
84833080
4059495438344
31.12.2099
98% availability of produ...
21054-2060150
21054-2060150
B
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
150
25.0
2x50
1026
0.2206
Yes
84833080
4059495438351
31.12.2099
98% availability of produ...
21054-1060200
21054-1060200
A
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
200
25.0
3x50
1368
0.3542
Yes
84833080
4059495438368
31.12.2099
98% availability of produ...
21054-2060200
21054-2060200
B
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
200
25.0
3x50
1368
0.2925
Yes
84833080
4059495438375
31.12.2099
98% availability of produ...
21054-1060250
21054-1060250
A
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
250
25.0
4x50
1710
0.4434
Yes
84833080
4059495438382
31.12.2099
98% availability of produ...
21054-2060250
21054-2060250
B
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
250
25.0
4x50
1710
0.3671
Yes
84833080
4059495438399
31.12.2099
98% availability of produ...
21054-1060300
21054-1060300
A
31
16.0
6.0
19.3
M6
5.30
10.0
1.0
15
5.2
300
25.0
5x50
2052
0.5305
Yes
84833080
4059495438405
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
21050 - Guide rails for cross rollers
norelem
26.06.2024
21010 - Dovetail slides with micrometer spindle and location holes
norelem
26.06.2024
05170 - Toggle clamps with push rod push-pull operation, bracket mounting
norelem
30.05.2024
21000 - Dovetail slides with micrometer spindle
norelem
26.06.2024
21061 - Dovetail slides with end plates and location holes
norelem
26.06.2024
21060 - Dovetail slides with location holes
norelem
26.06.2024
21032 - Dovetail slides with micrometer spindle
norelem
26.06.2024
21340 - Telescope slides
norelem
26.06.2024
21400 - Carriages
norelem
26.06.2024
21030 - Dovatail slides
norelem
26.06.2024
21410 - Profile guide rails
norelem
26.06.2024
21425 - Miniature profile guide rails in stainless steel
norelem
26.06.2024
23761 - Plain bearing sintered bronze with collar
norelem
26.06.2024
21582 - Shaft supports standard
norelem
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청