Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21050 - Guide rails for cross rollers
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Carriage guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/schlittenfuehrungen/21050.prj},{NB=21050-03125},{BEST=21050-03125},{D=3},{L=125},{L1=12.5},{L2=4x25},{L2X=25},{B=18},{B1=8.3},{B2=3.5},{H=8},{H1=1.0},{K=3.2},{D1=M 4},{D2=3.40},{D3=6.0},{GEW=0.0563},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495278087},{FILTER=NORELEM},{VER=2.000},{CTR=5.000},{L2X1=4},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
K
Length
[mm]
D1
Length
[mm]
D2
Length
[mm]
D3
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21050-02030
21050-02030
2
30
7.5
1x15
12
5.5
2.5
6
1.0
2.2
M 3
2.55
4.4
0.0071
Yes
84832080
4059495220215
31.12.2099
98% availability of produ...
21050-02045
21050-02045
2
45
7.5
2x15
12
5.5
2.5
6
1.0
2.2
M 3
2.55
4.4
0.0110
Yes
84832080
4059495278063
31.12.2099
98% availability of produ...
21050-02060
21050-02060
2
60
7.5
3x15
12
5.5
2.5
6
1.0
2.2
M 3
2.55
4.4
0.0141
Yes
84832080
4059495220222
31.12.2099
98% availability of produ...
21050-03050
21050-03050
3
50
12.5
1x25
18
8.3
3.5
8
1.0
3.2
M 4
3.40
6.0
0.0251
Yes
84832080
4059495220239
31.12.2099
98% availability of produ...
21050-03075
21050-03075
3
75
12.5
2x25
18
8.3
3.5
8
1.0
3.2
M 4
3.40
6.0
0.0343
Yes
84832080
4059495220246
31.12.2099
98% availability of produ...
21050-03100
21050-03100
3
100
12.5
3x25
18
8.3
3.5
8
1.0
3.2
M 4
3.40
6.0
0.0480
Yes
84832080
4059495278070
31.12.2099
98% availability of produ...
21050-03125
21050-03125
3
125
12.5
4x25
18
8.3
3.5
8
1.0
3.2
M 4
3.40
6.0
0.0563
Yes
84832080
4059495278087
31.12.2099
98% availability of produ...
21050-03150
21050-03150
3
150
12.5
5x25
18
8.3
3.5
8
1.0
3.2
M 4
3.40
6.0
0.0701
Yes
84832080
4059495220253
31.12.2099
98% availability of produ...
21050-06100
21050-06100
6
100
25.0
1x50
31
13.9
6.0
15
1.8
5.2
M 6
5.40
10.0
0.1388
Yes
84832080
4059495220260
31.12.2099
98% availability of produ...
21050-06150
21050-06150
6
150
25.0
2x50
31
13.9
6.0
15
1.8
5.2
M 6
5.40
10.0
0.2200
Yes
84832080
4059495220277
31.12.2099
98% availability of produ...
21050-06200
21050-06200
6
200
25.0
3x50
31
13.9
6.0
15
1.8
5.2
M 6
5.40
10.0
0.2949
Yes
84832080
4059495220284
31.12.2099
98% availability of produ...
21050-06250
21050-06250
6
250
25.0
4x50
31
13.9
6.0
15
1.8
5.2
M 6
5.40
10.0
0.3742
Yes
84832080
4059495220291
31.12.2099
98% availability of produ...
21050-06300
21050-06300
6
300
25.0
5x50
31
13.9
6.0
15
1.8
5.2
M 6
5.40
10.0
0.4516
Yes
73181900
4059495220307
31.12.2099
98% availability of produ...
21050-06350
21050-06350
6
350
25.0
6x50
31
13.9
6.0
15
1.8
5.2
M 6
5.40
10.0
0.5080
Yes
84832080
4059495220314
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청