Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21518-01 - Linear ball bearing with square flange
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Round guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/rundfuehrungen/21518-01.prj},{NB=21518-01-2002},{BEST=21518-01-2002},{MATERIAL=Stahl},{B=42},{D=20},{D1=32},{D2=54},{D3=43},{D4=5.5},{D5=9.0},{L=45},{L1=8},{T=5.1},{TZD=862},{TZS=1370},{GEW=0.1332},{BS=Infotext},{ROHS=Yes},{ZTN=84832080},{EAN=4059495512495},{FILTER=NORELEM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
L
Länge L
[mm]
L1
Length
[mm]
T
Depth
[mm]
TZD
Dynamic base loads kN
[N]
TZS
Static base loads N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21518-01-1202
21518-01-1202
Stahl
32
12
22
42
32
4.5
7.5
32
6
4.1
510
784
0.0572
Yes
84832080
4059495512471
31.12.2099
98% availability of produ...
21518-01-1602
21518-01-1602
Stahl
35
16
26
46
36
4.5
7.5
36
6
4.1
578
892
0.0721
Yes
84832080
4059495512488
31.12.2099
98% availability of produ...
21518-01-2002
21518-01-2002
Stahl
42
20
32
54
43
5.5
9.0
45
8
5.1
862
1370
0.1332
Yes
84832080
4059495512495
31.12.2099
98% availability of produ...
21518-01-2502
21518-01-2502
Stahl
50
25
40
62
51
5.5
9.0
58
8
5.1
980
1570
0.2626
Yes
84832080
4059495512501
31.12.2099
98% availability of produ...
21518-01-3002
21518-01-3002
Stahl
60
30
47
76
62
6.6
11.0
68
10
6.1
1570
2740
0.4220
Yes
84832080
4059495512518
31.12.2099
98% availability of produ...
21518-01-4002
21518-01-4002
Stahl
75
40
62
98
80
9.0
14.0
80
13
6.1
2160
4020
0.8568
Yes
84832080
4059495512525
31.12.2099
98% availability of produ...
21518-01-5002
21518-01-5002
Stahl
88
50
75
112
94
9.0
14.0
100
13
8.1
3820
7940
1.3100
Yes
84832080
4059495512532
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청