Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21162 - Swivel angles
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21162.prj},{NB=21162-08},{BEST=21162-08},{B=12},{D=11},{D1=4.5},{D2=M4},{D3=M4},{H=36},{H1=18},{H2=8},{L=46},{L1=36},{GEW=0.0640},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495220741},{FILTER=NORELEM},{NDM=4.0},{NDM1=4.0},{TYP=2.000},{XA=12.00},{XB=5.000},{XC=11.000},{XD=1.500},{XE=4.50},{XF=8.00},{XG=4.40},{XH=10.50},{XI=41.000},{XJ=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
Height
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Thread
[mm]
D3
Thread
[mm]
H
Height
[mm]
H1
Distance
[mm]
H2
Height
[mm]
L
Width
[mm]
L1
Distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21162-04
21162-04
7
6
3.3
M3
M3
22
11
6
29
22
0.0400
Yes
84662080
4059495220734
21162-08
21162-08
12
11
4.5
M4
M4
36
18
8
46
36
0.0640
Yes
84662080
4059495220741
21162-12
21162-12
20
16
6.5
M6
M6
51
30
10
75
60
0.2370
Yes
84662080
4059495220758
21162-25
21162-25
25
40
11.0
M10
M10
98
65
20
150
130
1.7100
Yes
84662080
4059495220765
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청