Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06273 inch - Handwheels DIN 950, aluminium
norelem
norelem inch
06000 inch
Handwheels, crank handles and screw-in grips - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/06000/handraeder_handkurbeln/06273_inch.prj},{NB=06273-2160XCQ},{D1=160},{D4=34.000},{D3=36},{L1=20},{L3=40},{B3=0},{BB3=0.000},{T=0.0},{GEW=0.5275},{EAN=4059495550626},{TAB=2},{TAB1=2},{TYP=1.000},{TYP1=1},{TYP2=2},{NDM=10.000},{KDM=8.376},{D2X=0.625},{E=62.000},{R7=14.000},{GR3=31.000},{GR2=50.000},{GR1=5.000},{GL3=10.000},{GE=30.000},{GL1=80.000},{GD5=13.000},{GD4=16.000},{GD1=25.000},{R8=0.250},{R6=5.000},{R5=9.000},{R4=18.000},{R3=4.000},{R2=16.000},{R1=8.000},{L2=20.000},{H2=19.000},{H1=22.000},{C=7.000},{D5=38.000},{B2=14.000},{B1=20.000},{A=19.000},{DD2=16.000},{Z=1},{BEST=06273-2160XCQ},{AUSF=feststehender Ballengriff, Nabe ohne Nut},{MATERIAL=Aluminium},{D2=.625},{REIHE=2},{SPEICHEN=3},{GRIFF1=Ø25 x M 10 x 80},{GRIFF2=-}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter H7
[mm]
REIHE
Line
ⁿ/ₐ
D3
diameter
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width P9
[mm]
T
depth
[mm]
SPEICHEN
Number of spokes
ⁿ/ₐ
GEW
Approx. weight
[kg]
GRIFF1
Fixed Machine Handle to Din 39 Form E
ⁿ/ₐ
GRIFF2
Revolving Machine Handles to DIN 98 Form E
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06273-0080XCN
06273-0080XCN
without machine handle, h...
Aluminium
80
.375
1
25
16
29
0
0.0
3
0.1253
-
-
Yes
76169951
4059495550336
31.12.2099
98% Warenverfügbarkeit. N...
06273-0080XCO
06273-0080XCO
without machine handle, h...
Aluminium
80
.375
2
25
16
29
0
0.0
3
0.1134
-
-
Yes
76169951
4059495550343
31.12.2099
98% Warenverfügbarkeit. N...
06273-0100XCO
06273-0100XCO
without machine handle, h...
Aluminium
100
.375
1
29
17
33
0
0.0
3
0.2048
-
-
Yes
76169951
4059495550350
31.12.2099
98% Warenverfügbarkeit. N...
06273-0100XCP
06273-0100XCP
without machine handle, h...
Aluminium
100
.500
2
29
17
33
0
0.0
3
0.2023
-
-
Yes
76169951
4059495550367
31.12.2099
98% Warenverfügbarkeit. N...
06273-0125XCO
06273-0125XCO
without machine handle, h...
Aluminium
125
.375
1
31
18
36
0
0.0
3
0.3009
-
-
Yes
76169951
4059495550374
31.12.2099
98% Warenverfügbarkeit. N...
06273-0125XCP
06273-0125XCP
without machine handle, h...
Aluminium
125
.500
2
31
18
36
0
0.0
3
0.3037
-
-
Yes
76169951
4059495550381
31.12.2099
98% Warenverfügbarkeit. N...
06273-0140XCP
06273-0140XCP
without machine handle, h...
Aluminium
140
.500
1
36
19
39
0
0.0
3
0.3616
-
-
Yes
76169951
4059495550398
31.12.2099
98% Warenverfügbarkeit. N...
06273-0140XCQ
06273-0140XCQ
without machine handle, h...
Aluminium
140
.625
2
36
19
39
0
0.0
3
0.3537
-
-
Yes
76169951
4059495550404
31.12.2099
98% Warenverfügbarkeit. N...
06273-0160XCP
06273-0160XCP
without machine handle, h...
Aluminium
160
.500
1
36
20
40
0
0.0
3
0.4668
-
-
Yes
76169951
4059495550411
31.12.2099
98% Warenverfügbarkeit. N...
06273-0160XCQ
06273-0160XCQ
without machine handle, h...
Aluminium
160
.625
2
36
20
40
0
0.0
3
0.4758
-
-
Yes
76169951
4059495550428
31.12.2099
98% Warenverfügbarkeit. N...
06273-0180XCP
06273-0180XCP
without machine handle, h...
Aluminium
180
.500
1
37
22
43
0
0.0
3
0.6966
-
-
Yes
76169951
4059495550435
31.12.2099
98% Warenverfügbarkeit. N...
06273-0180XCQ
06273-0180XCQ
without machine handle, h...
Aluminium
180
.625
2
37
22
43
0
0.0
3
0.6800
-
-
Yes
76169951
4059495550442
31.12.2099
98% Warenverfügbarkeit. N...
06273-0200XCQ
06273-0200XCQ
without machine handle, h...
Aluminium
200
.625
1
43
24
45
0
0.0
3
0.9078
-
-
Yes
76169951
4059495550459
31.12.2099
98% Warenverfügbarkeit. N...
06273-0200XCR
06273-0200XCR
without machine handle, h...
Aluminium
200
.750
2
43
24
45
0
0.0
3
0.8431
-
-
Yes
76169951
4059495550466
31.12.2099
98% Warenverfügbarkeit. N...
06273-0250XCR
06273-0250XCR
without machine handle, h...
Aluminium
250
.750
1
49
28
50
0
0.0
5
1.5100
-
-
Yes
76169951
4059495550473
31.12.2099
98% Warenverfügbarkeit. N...
06273-0250XCV
06273-0250XCV
without machine handle, h...
Aluminium
250
.875
2
49
28
50
0
0.0
5
1.5200
-
-
Yes
76169951
4059495550480
31.12.2099
98% Warenverfügbarkeit. N...
06273-0315XCV
06273-0315XCV
without machine handle, h...
Aluminium
315
.875
1
54
33
56
0
0.0
5
2.3700
-
-
Yes
76169951
4059495550503
31.12.2099
98% Warenverfügbarkeit. N...
06273-0315XCS
06273-0315XCS
without machine handle, h...
Aluminium
315
1.00
2
54
33
56
0
0.0
5
2.3420
-
-
Yes
76169951
4059495550497
31.12.2099
98% Warenverfügbarkeit. N...
06273-0400XCS
06273-0400XCS
without machine handle, h...
Aluminium
400
1.00
1
65
38
63
0
0.0
5
4.0000
-
-
Yes
76169951
4059495550510
31.12.2099
98% Warenverfügbarkeit. N...
06273-0500XCS
06273-0500XCS
without machine handle, h...
Aluminium
500
1.00
1
79
45
72
0
0.0
5
5.8800
-
-
Yes
76169951
4059495550527
31.12.2099
98% Warenverfügbarkeit. N...
06273-2080XCN
06273-2080XCN
with fixed machine handle...
Aluminium
80
.312
1
25
16
29
0
0.0
3
0.1379
Ø16 x M 6 x 50
-
Yes
76169951
4059495550534
31.12.2099
98% Warenverfügbarkeit. N...
06273-2080XCO
06273-2080XCO
with fixed machine handle...
Aluminium
80
.375
2
25
16
29
0
0.0
3
0.1344
Ø16 x M 6 x 50
-
Yes
76169951
4059495550541
31.12.2099
98% Warenverfügbarkeit. N...
06273-2100XCO
06273-2100XCO
with fixed machine handle...
Aluminium
100
.375
1
29
17
33
0
0.0
3
0.0173
Ø16 x M 6 x 50
-
Yes
76169951
4059495550558
31.12.2099
98% Warenverfügbarkeit. N...
06273-2100XCP
06273-2100XCP
with fixed machine handle...
Aluminium
100
.500
2
29
17
33
0
0.0
3
0.2184
Ø16 x M 6 x 50
-
Yes
76169951
4059495550565
31.12.2099
98% Warenverfügbarkeit. N...
06273-2125XCO
06273-2125XCO
with fixed machine handle...
Aluminium
125
.375
1
31
18
36
0
0.0
3
0.3154
Ø20 x M 8 x 64
-
Yes
76169951
4059495550572
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청