Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03040 inch - Spring plungers with hexagon socket and thrust pin, steel
norelem
norelem inch
03000 inch
Spring plungers - inch
Powered by
CAD모델 선택
{norelem/norelem_inch/03000/federnde_druckstuecke/03040_inch.prj},{NB=03040-1A10},{BEST=03040-1A1},{AUSF=leichte Federkraft},{POS=0},{D=10-32},{D1=2.4},{L=18},{H=2.3},{T=2.0},{T1=0.8},{N=0.8},{S=1/16},{SX=1.587},{F1=3.0},{F2=10},{BESTMS=03040-0905},{GEW=0.0016},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495615592},{FILTER=NORELEM,},{TYP=2},{TYP1=2},{TYP2=1},{XPOS=[0:$H.]},{NDM=0},{NDM1=0.1900},{TYP3=3},{ZGT=Gewindestift eingeklebt },{IMPERIAL=INCH},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
Width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03040-AD
03040-AD
Standard spring force
6-32
1.0
10
1.5
1.0
0.4
.035
0.5
3
0.0004
Yes
73181520
4059495615813
98% Warenverfügbarkeit. N...
31.12.2099
03040-AG
03040-AG
Standard spring force
8-36
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0010
Yes
73181520
4059495615837
98% Warenverfügbarkeit. N...
31.12.2099
03040-AE
03040-AE
Standard spring force
8-32
1.5
15
1.5
0.6
0.6
.050
5.0
16
0.0010
Yes
73181520
4059495615820
98% Warenverfügbarkeit. N...
31.12.2099
03040-A1
03040-A1
Standard spring force
10-32
2.4
18
2.3
0.8
0.8
1/16
6.0
20
0.0016
Yes
73181520
4059495615752
98% Warenverfügbarkeit. N...
31.12.2099
03040-AJ
03040-AJ
Standard spring force
1/4-28
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0032
Yes
73181520
4059495615844
98% Warenverfügbarkeit. N...
31.12.2099
03040-A2
03040-A2
Standard spring force
1/4-20
2.7
20
2.5
1.0
1.0
5/64
7.0
20
0.0031
Yes
73181520
4059495615769
98% Warenverfügbarkeit. N...
31.12.2099
03040-A3
03040-A3
Standard spring force
5/16-18
3.5
22
3.0
1.4
1.2
3/32
9.0
35
0.0053
Yes
73181520
4059495615776
98% Warenverfügbarkeit. N...
31.12.2099
03040-A4
03040-A4
Standard spring force
3/8-16
4.0
22
3.0
1.4
1.6
1/8
9.0
35
0.0077
Yes
73181520
4059495615783
98% Warenverfügbarkeit. N...
31.12.2099
03040-A5
03040-A5
Standard spring force
1/2-13
6.0
28
4.0
2.0
2.0
5/32
12.0
55
0.0181
Yes
73181520
4059495615790
98% Warenverfügbarkeit. N...
31.12.2099
03040-A6
03040-A6
Standard spring force
5/8-11
7.5
32
5.0
2.5
2.5
3/16
45.0
100
0.0327
Yes
73181520
4059495615806
98% Warenverfügbarkeit. N...
31.12.2099
03040-1AG
03040-1AG
light spring force
8-36
1.5
15
1.5
0.6
0.6
.050
2.0
7
0.0010
Yes
73181520
4059495615660
98% Warenverfügbarkeit. N...
31.12.2099
03040-1AE
03040-1AE
light spring force
8-32
1.5
15
1.5
0.6
0.6
.050
2.0
7
0.0010
Yes
73181520
4059495615653
98% Warenverfügbarkeit. N...
31.12.2099
03040-1A1
03040-1A1
light spring force
10-32
2.4
18
2.3
0.8
0.8
1/16
3.0
10
0.0016
Yes
73181520
4059495615592
98% Warenverfügbarkeit. N...
31.12.2099
03040-1AJ
03040-1AJ
light spring force
1/4-28
2.7
20
2.5
1.0
1.0
5/64
3.0
9
0.0032
Yes
73181520
4059495615677
98% Warenverfügbarkeit. N...
31.12.2099
03040-1A2
03040-1A2
light spring force
1/4-20
2.7
20
2.5
1.0
1.0
5/64
3.0
9
0.0028
Yes
73181520
4059495615608
98% Warenverfügbarkeit. N...
31.12.2099
03040-1A3
03040-1A3
light spring force
5/16-18
3.5
22
3.0
1.4
1.2
3/32
4.0
16
0.0052
Yes
73181520
4059495615615
98% Warenverfügbarkeit. N...
31.12.2099
03040-1A4
03040-1A4
light spring force
3/8-16
4.0
22
3.0
1.4
1.6
1/8
4.0
16
0.0076
Yes
73181520
4059495615622
98% Warenverfügbarkeit. N...
31.12.2099
03040-1A5
03040-1A5
light spring force
1/2-13
6.0
28
4.0
2.0
2.0
5/32
5.0
27
0.0180
Yes
73181520
4059495615639
98% Warenverfügbarkeit. N...
31.12.2099
03040-1A6
03040-1A6
light spring force
5/8-11
7.5
32
5.0
2.5
2.5
3/16
20.0
45
0.0323
Yes
73181520
4059495615646
98% Warenverfügbarkeit. N...
31.12.2099
03040-2A1
03040-2A1
strong spring force
10-32
2.4
18
2.3
0.8
0.8
1/16
11.0
29
0.0016
Yes
73181520
4059495615684
98% Warenverfügbarkeit. N...
31.12.2099
03040-2AJ
03040-2AJ
strong spring force
1/4-28
2.7
20
2.5
1.0
1.0
5/64
14.0
37
0.0034
Yes
73181520
4059495615745
98% Warenverfügbarkeit. N...
31.12.2099
03040-2A2
03040-2A2
strong spring force
1/4-20
2.7
20
2.5
1.0
1.0
5/64
14.0
37
0.0030
Yes
73181520
4059495615691
98% Warenverfügbarkeit. N...
31.12.2099
03040-2A3
03040-2A3
strong spring force
5/16-18
3.5
22
3.0
1.4
1.2
3/32
22.0
65
0.0053
Yes
73181520
4059495615707
98% Warenverfügbarkeit. N...
31.12.2099
03040-2A4
03040-2A4
strong spring force
3/8-16
4.0
22
3.0
1.4
1.6
1/8
19.0
70
0.0077
Yes
73181520
4059495615714
98% Warenverfügbarkeit. N...
31.12.2099
03040-2A5
03040-2A5
strong spring force
1/2-13
6.0
28
4.0
2.0
2.0
5/32
25.0
85
0.0183
Yes
73181520
4059495615721
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청