Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
95050 - Wheels rubber tyres on steel plate rims
norelem
Material handling and transport
95000 Wheels, castors Ball transfer units Small conveyor belts
Wheels, castors
Powered by
CAD모델 선택
{norelem/foerder_und_bewegungstechnik/gruppe_95000/raeder_u_rollen/95050.prj},{NB=95050-12538},{BEST=95050-12538},{RL=Rollenlager},{B=37.5},{B1=45},{D=125},{D1=15},{TFK=100},{GEW=0.6791},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=4059495273143},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
95050-08025
95050-08025
ball bearing
25.0
35
80
12
50
0.2375
Yes
83022000
4059495273129
95050-10030
95050-10030
ball bearing
30.0
45
100
15
70
0.4000
Yes
83022000
4059495273136
95050-12538
95050-12538
ball bearing
37.5
45
125
15
100
0.6791
Yes
83022000
4059495273143
95050-14038
95050-14038
ball bearing
37.5
45
140
15
115
0.7000
Yes
83022000
4059495273150
95050-16040
95050-16040
ball bearing
40.0
60
160
20
135
1.2390
Yes
83022000
4059495273167
95050-18050
95050-18050
ball bearing
50.0
60
180
20
170
1.7420
Yes
83022000
4059495273174
95050-20050
95050-20050
ball bearing
50.0
60
200
20
205
1.9000
Yes
83022000
4059495273181
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청